(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Flat, PTFE, White, TT

Plastic Washer - Flat, PTFE, White, TT
  • Volume Discount

[Internal Diameter] 1.7 to 25.3
[Material] PTFE
[Color] Opaque white
[Heat-resistant temperature] No combustion at continuous 240°C
[UL Standard] UL94V-0 (Materials)

Part Number

Configured Part Number is shown.

Part Number
TT-0204-03
TT-0204-05
TT-0204-08
TT-0204-10
TT-0205-03
TT-0205-05
TT-0205-08
TT-0205-10
TT-0242-03
TT-0242-05
TT-0242-08
TT-0242-10
TT-0255-03
TT-0255-05
TT-0255-08
TT-0255-10
TT-0306-03
TT-0306-05
TT-0306-08
TT-0306-10
TT-0307-03
TT-0307-05
TT-0307-08
TT-0307-10
TT-0308-03
TT-0308-05
TT-0308-08
TT-0309-03
TT-0309-05
TT-0309-08
TT-0309-10
TT-0309-20
TT-0310-03
TT-0310-05
TT-0310-08
TT-0310-10
TT-0310-15
TT-0310-20
TT-0365-03
TT-0365-05
TT-0365-08
TT-0365-10
TT-0408-03
TT-0408-05
TT-0408-08
TT-0408-10
TT-0409-03
TT-0409-05
TT-0409-08
TT-0409-10
TT-0409-15
TT-0409-20
TT-0410-03
TT-0410-05
TT-0410-08
TT-0410-10
TT-0410-15
TT-0410-20
TT-0410-30
TT-0411-03
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thickness t
(mm)
Sales Unit Outer Diameter
(φ)
Color
1 Piece(s)Available

8 Days or more

102.20.3Low Quantity (can be purchased from one)4-
1 Piece(s)Available

8 Days or more

102.20.5Low Quantity (can be purchased from one)4-
1 Piece(s)Available

11 Days or more

102.20.8Box/Package4-
1 Piece(s)Available

8 Days or more

102.21Low Quantity (can be purchased from one)4-
1 Piece(s)Available

11 Days or more

102.20.3Box/Package5-
1 Piece(s)Available

8 Days or more

102.20.5Low Quantity (can be purchased from one)5-
1 Piece(s)Available

11 Days or more

102.20.8Box/Package5-
1 Piece(s)Available

11 Days or more

102.21Box/Package5-
1 Piece(s)Available

11 Days or more

102.20.3Box/Package4.2-
1 Piece(s)Available

8 Days or more

102.20.5Low Quantity (can be purchased from one)4.2-
1 Piece(s)Available

11 Days or more

102.20.8Box/Package4.2-
1 Piece(s)Available

11 Days or more

102.21Box/Package4.2-
1 Piece(s)Available

13 Days or more

102.20.3Box/Package5.5-
1 Piece(s)Available

11 Days or more

102.20.5Box/Package5.5-
1 Piece(s)Available

11 Days or more

102.20.8Box/Package5.5-
1 Piece(s)Available

8 Days or more

102.21Low Quantity (can be purchased from one)5.5-
1 Piece(s)Available

8 Days or more

103.30.3Low Quantity (can be purchased from one)6-
1 Piece(s)Available

8 Days or more

103.30.5Low Quantity (can be purchased from one)6-
1 Piece(s)Available

Same day

Stock

103.30.8Low Quantity (can be purchased from one)6-
1 Piece(s)Available

Same day

Stock

103.31Low Quantity (can be purchased from one)6-
1 Piece(s)Available

8 Days or more

103.20.3Low Quantity (can be purchased from one)7-
1 Piece(s)Available

8 Days or more

103.20.5Low Quantity (can be purchased from one)7-
1 Piece(s)Available

11 Days or more

103.20.8Box/Package7-
1 Piece(s)Available

8 Days or more

103.21Low Quantity (can be purchased from one)7-
1 Piece(s)Available

13 Days or more

103.20.3Box/Package8-
1 Piece(s)Available

8 Days or more

103.20.5Low Quantity (can be purchased from one)8-
1 Piece(s)Available

11 Days or more

103.20.8Box/Package8-
1 Piece(s)Available

13 Days or more

103.20.3Box/Package9-
1 Piece(s)Available

8 Days or more

103.20.5Box/Package9-
1 Piece(s)Available

13 Days or more

103.20.8Box/Package9-
1 Piece(s)Available

11 Days or more

103.21Box/Package9-
50 Piece(s)Available

15 Days or more

----9Opaque white
1 Piece(s)Available

11 Days or more

103.20.3Box/Package10-
1 Piece(s)Available

8 Days or more

103.20.5Low Quantity (can be purchased from one)10-
1 Piece(s)Available

11 Days or more

103.20.8Box/Package10-
1 Piece(s)Available

8 Days or more

103.21Low Quantity (can be purchased from one)10-
1 Piece(s)Available

13 Days or more

103.21.5Box/Package10-
1 Piece(s)Available

8 Days or more

103.22Low Quantity (can be purchased from one)10-
1 Piece(s)Available

8 Days or more

103.20.3Box/Package6.5-
1 Piece(s)Available

8 Days or more

103.20.5Low Quantity (can be purchased from one)6.5-
1 Piece(s)Available

11 Days or more

103.20.8Box/Package6.5-
1 Piece(s)Available

8 Days or more

103.21Box/Package6.5-
1 Piece(s)Available

8 Days or more

104.50.3Low Quantity (can be purchased from one)8-
1 Piece(s)Available

8 Days or more

104.50.5Low Quantity (can be purchased from one)8-
1 Piece(s)Available

11 Days or more

104.50.8Box/Package8-
1 Piece(s)Available

8 Days or more

104.51Low Quantity (can be purchased from one)8-
1 Piece(s)Available

8 Days or more

104.30.3Low Quantity (can be purchased from one)9-
1 Piece(s)Available

11 Days or more

104.30.5Box/Package9-
1 Piece(s)Available

8 Days or more

104.30.8Box/Package9-
1 Piece(s)Available

8 Days or more

104.31Low Quantity (can be purchased from one)9-
1 Piece(s)Available

11 Days or more

104.31.5Box/Package9-
1 Piece(s)Available

8 Days or more

104.32Low Quantity (can be purchased from one)9-
1 Piece(s)Available

8 Days or more

104.50.3Low Quantity (can be purchased from one)10-
1 Piece(s)Available

8 Days or more

104.50.5Low Quantity (can be purchased from one)10-
1 Piece(s)Available

8 Days or more

104.50.8Low Quantity (can be purchased from one)10-
1 Piece(s)Available

8 Days or more

104.51Low Quantity (can be purchased from one)10-
1 Piece(s)Available

8 Days or more

104.51.5Low Quantity (can be purchased from one)10-
1 Piece(s)Available

13 Days or more

104.52Box/Package10-
1 Piece(s)Available

13 Days or more

104.53Box/Package10-
1 Piece(s)Available

11 Days or more

104.20.3Box/Package11-

Loading...

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment NA Material: Resin PTFE (Ethylene Tetrafluoride: fluoropolymer) Surface Treatment (Details) NA

Additional Products in this Category

Tech Support