(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Washer - Countersunk, Rosette Type, Nylon, PA/SRW

Plastic Washer - Countersunk, Rosette Type, Nylon, PA/SRW
  • Volume Discount

•Type: Flat Washer
•Nominal Of Thread M: 5
•I.D. d Dimension (mm): 4.6
•Thickness t (mm): 3.5
•Outer Diameter D (mm): 15

PDF

Part Number

Configured Part Number is shown.

PA/SRW-4.6-15-3.5

 
Part Number
PA/SRW-4.6-15-3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No I.D. d(mm) 4.6 Nominal of Thread (M) 5
Thickness t(mm) 3.5 Sales Unit Low Quantity (can be purchased from one) Material: Resin Polyamide
Surface Treatment (Details) No Outer Diameter D(mm) 15

Please check the type/dimensions/specifications of the part PA/SRW-4.6-15-3.5 in the Plastic Washer - Countersunk, Rosette Type, Nylon, PA/SRW series.

Additional Products in this Category

Tech Support