(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Flat, PC, Transparent, PC/W

Plastic Washer - Flat, PC, Transparent, PC/W
  • Volume Discount

•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: PC (Polycarbonate)

PDF

Part Number

Configured Part Number is shown.

Part Number
PC/W-2.7-6-0.5
PC/W-3.3-8-0.8
PC/W-3.3-10-0.8
PC/W-5.5-12-0.8
PC/W-6.5-13-1
PC/W-8.5-18-1.6
PC/W-10.5-22-1.6
PC/W-13-24-2.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

102.72.60.56
1 Piece(s)Available

8 Days or more

103.330.88
1 Piece(s)Available

8 Days or more

103.330.810
1 Piece(s)Available

8 Days or more

105.550.812
1 Piece(s)Available

8 Days or more

106.56113
1 Piece(s)Available

8 Days or more

108.581.618
1 Piece(s)Available

8 Days or more

1010.5101.622
1 Piece(s)Available

8 Days or more

1013122.524

Loading...

  1. 1
 

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin PC (Polycarbonate)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support