(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Internal Tooth Locking for Screws, Nylon, PA/SW

Plastic Washer - Internal Tooth Locking for Screws, Nylon, PA/SW
  • Volume Discount

•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PA/SW-2.8-8-0.5
PA/SW-3.65-8-0.8
PA/SW-3.65-10-0.8
PA/SW-3.65-12-0.8
PA/SW-4.6-12-0.8
PA/SW-5.5-13-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

102.830.58
1 Piece(s)Available

8 Days or more

103.6540.88
1 Piece(s)Available

9 Days or more

103.6540.810
1 Piece(s)Available

8 Days or more

103.6540.812
1 Piece(s)Available

8 Days or more

104.650.812
1 Piece(s)Available

9 Days or more

105.56113

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin Polyamide
Surface Treatment (Details) No

Additional Products in this Category

Tech Support