(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Countersunk, Rosette Type, Nylon, PA/RW

Plastic Washer - Countersunk, Rosette Type, Nylon, PA/RW
  • Volume Discount

•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PA/RW-3.3-9-2.1
PA/RW-4.5-11-2.8
PA/RW-5.5-14-3.3
PA/RW-6.5-16-3.5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

9 Days or more

103.332.19
1 Piece(s)Available

9 Days or more

104.542.811
1 Piece(s)Available

9 Days or more

105.553.314
1 Piece(s)Available

9 Days or more

106.563.516

Loading...

  1. 1

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin Polyamide
Surface Treatment (Details) No

Additional Products in this Category

Tech Support