(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Flat, Nylon, White, PA/W

Plastic Washer - Flat, Nylon, White, PA/W
  • Volume Discount

•Type: Flat Washer
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide

PDF

Part Number

Configured Part Number is shown.

Part Number
PA/W-1.1-2.5-0.3
PA/W-2.1-4-0.5
PA/W-2.7-6-0.5
PA/W-2.8-7-0.5
PA/W-3.1-6-0.8
PA/W-3.2-8-0.5
PA/W-3.2-8-0.8
PA/W-3.3-6-0.5
PA/W-3.5-8-0.8
PA/W-3.8-10-1.0
PA/W-3.9-8-0.8
PA/W-4.1-8-0.8
PA/W-4.3-9-0.8
PA/W-4.3-10-0.8
PA/W-4.5-8-0.5
PA/W-5.3-10-0.8
PA/W-5.5-12-0.8
PA/W-6.2-10-1
PA/W-6.5-13-1
PA/W-6.5-16-1
PA/W-8.5-16-1
PA/W-8.5-18-1.6
PA/W-10.5-22-1.6
PA/W-13-24-2.5
PA/W-17-28-3
PA/W-17-30-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

101.110.32.5
1 Piece(s)Available

8 Days or more

102.120.54
1 Piece(s)Available

9 Days or more

102.72.60.56
1 Piece(s)Available

9 Days or more

102.830.57
1 Piece(s)Available

9 Days or more

103.130.86
1 Piece(s)Available

8 Days or more

103.230.58
1 Piece(s)Available

9 Days or more

103.230.88
1 Piece(s)Available

9 Days or more

103.330.56
1 Piece(s)Available

8 Days or more

103.530.88
1 Piece(s)Available

8 Days or more

103.83110
1 Piece(s)Available

9 Days or more

103.930.88
1 Piece(s)Available

9 Days or more

104.140.88
1 Piece(s)Available

9 Days or more

104.340.89
1 Piece(s)Available

12 Days or more

104.340.810
1 Piece(s)Available

9 Days or more

104.540.58
1 Piece(s)Available

9 Days or more

105.350.810
1 Piece(s)Available

9 Days or more

105.550.812
1 Piece(s)Available

8 Days or more

106.26110
1 Piece(s)Available

9 Days or more

106.56113
1 Piece(s)Available

9 Days or more

106.56116
1 Piece(s)Available

8 Days or more

108.58116
1 Piece(s)Available

9 Days or more

108.581.618
1 Piece(s)Available

9 Days or more

1010.5101.622
1 Piece(s)Available

8 Days or more

1013122.524
1 Piece(s)Available

9 Days or more

101716328
1 Piece(s)Available

8 Days or more

101716330

Loading...

  1. 1
 

Basic Information

Type (application) Flat Washer Types Flat Washer Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin Polyamide
Surface Treatment (Details) No

Additional Products in this Category

Tech Support