(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
KF Standard Form Bellows with ISO KF Flange
Irie Koken
Many reliable Irie Koken products available from Misumi VONA.
Days to Ship: | 11 Days or more |
---|
Flexible Hose - with NW Flanges on Both Sides, NW-FX
Advantec
[Features]
· Other lengths also available.
· Attached blades also available.
Days to Ship: | 8 Days or more |
---|
Vacuum Pipes - NW (KF), ICF, JIS Flanged Flexible Tubes
MISUMI
Pipes used for the rough vacuum fitting of an Ultrahigh Vacuum System.
Days to Ship: | 8 Days or more |
---|
Mirapro
A molded bellows (NW flange) for vacuum piping.
Days to Ship: | 8 Days or more |
---|
Molding Bellows MFO (KF Flange x Pipe)
Mirapro
Using our proprietary manufacturing methods, the number of ridges can be adjusted to suit your application. Connecting hardware is also processed and procured through our own network. These can all be joined with vacuum piping to provide greater design freedom.
[Features]
· The usual manufacturing method creates the predetermined number of ridges in a single run. However, we have developed a unique manufacturing method that allows the production of a number of ridges that can be selected according to the specifications. This allows us to offer products that are designed to match specific lengths and service life requirements.
· Connecting hardware (flanges) are also processed or procured to provide a greater selection range. Connection to vacuum pipes is also possible, which increases the design flexibility.
· We have a full lineup of catalog products that has been expanded for high-demand products.
· In addition to the highly sought after KF flanges, we also offer JIS vacuum flanges and CF flanges, etc.
· The lineup includes widely used molded bellows dies. We also develop new sizes while responding to quick-turnaround demands.
· In addition, we also offer circular bellows in different diameter sizes.
Days to Ship: | 8 Days or more |
---|
Flexible Tube (with Blade), Tube End
Cosmotec
Variety of Cosmotec tubes available from Misumi VONA.
Days to Ship: | 11 Days or more |
---|
CF Standard Form Bellows with Conflat Flange
Irie Koken
Many reliable Irie Koken products available from Misumi VONA.
Days to Ship: | 8 Days or more |
---|
Formation Bellows MFJ, (JIS Flange Both Ends Fixed Included)
Mirapro
Using our proprietary manufacturing process, the number of ridges can be adjusted to suit your preferred application. Connecting hardware is also processed and procured through our own network. It can all be joined with vacuum piping, providing even more design freedom.
Days to Ship: | 8 Days or more |
---|
Molded Bellows MFP (Both Ends Pipe End)
Mirapro
Using our proprietary manufacturing process, the number of ridges can be adjusted to suit your preferred application. Connecting hardware is also processed and procured through our own network. It can all be joined with vacuum piping, providing even more design freedom.
Days to Ship: | 8 Days or more |
---|
Flexible Hose - with NW Flanges on Both Sides, MTK
Mirapro
Flexible hose for vacuum pipes (with NW flanges on both sides)
Days to Ship: | 8 Days or more |
---|
Mirapro
A flexible hose (tube end) for vacuum pipes.
[Features]
· This flexible pipe is used in a wide range of fields, such as pipe routing between equipment and processing chambers and transporting refrigerant transport in temperature-regulating mechanisms.
· A hose that is easy to route on-site — it is an essential feature for designing systems. Unlike vacuum pipes, the structure is resistant to transmitting system vibrations.
· Stainless steel material (SUS316L) makes the flexible hose highly versatile and it is also utilized for fluid piping in addition to vacuum plumbing.
· In addition, we also accept requests for manufacturing various connecting port equipment and manifolds to support your layout streamlining requirements.
· Our established production system enables us to manufacture our standard in-stock items to your required length and deliver these immediately ready to be used.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Bellows Series Pipe End Types, Mega-Flex (Inner Surface Polishing Equipment)
Advantec
High quality. Quick delivery. Low cost.
[Features]
▪ It is highly flexible.
▪ Use of SUS316L ensures superior corrosion resistance.
▪ Overall, it has a compact body and is light in weight.
▪ Lengths other than L are also possible.
▪ Equipment with dedicated fixtures will also work.
▪ Specify both the terminals. F for female and M for male.
▪ Equipment with blades will also work.
Days to Ship: | 52 Days or more |
---|
Flexible Tube (with Braid), NW/KF Standard
Cosmotec
Variety of Cosmotec tubes available from Misumi VONA.
Days to Ship: | 37 Days or more |
---|
Cosmotec
Variety of Cosmotec tubes available from Misumi VONA.
Days to Ship: | 8 Days or more |
---|
Cosmotec
Variety of Cosmotec fittings available from Misumi VONA.
Days to Ship: | 11 Days or more |
---|
Cosmotec
Variety of Cosmotec tubes available from Misumi VONA.
Days to Ship: | 11 Days or more |
---|
Cosmotec
A variety of tubes are available. Cosmotec tubes are available on MISUMI-VONA.
Days to Ship: | 11 Days or more |
---|
Flexible Tubes VCR Female - VCR Male
Cosmotec
Variety of Cosmotec tubes available from Misumi VONA.
Days to Ship: | 26 Days or more |
---|
Irie Koken
Many reliable Irie Koken products available from Misumi VONA.
[Features]
- More accurate than the roll-forming method.
- Prevents variations in stress.
- Provides uniform quality in mass-production.
- Inexpensive.
Days to Ship: | 8 Days or more |
---|
PF Standard Form Bellows with End Tube
Irie Koken
Many reliable Irie Koken products available from Misumi VONA.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Connecting Part |
Types |
O.D. D(φ) |
I.D. d(φ) |
Applicable Fluid |
Minimum Bending Radius(mm) |
Brand | Irie Koken | Advantec | MISUMI | Mirapro | Mirapro | Cosmotec | Irie Koken | Mirapro | Mirapro | Mirapro | Mirapro | Advantec | Advantec | Cosmotec | Cosmotec | Cosmotec | Cosmotec | Cosmotec | Cosmotec | Irie Koken | Irie Koken |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Formation Bellows MFJ, (JIS Flange Both Ends Fixed Included) | Bellows Series Pipe End Types, Mega-Flex (Inner Surface Polishing Equipment) | |||||||||||||||||||
CAD |
|
|
|
|
|
|
| ||||||||||||||
Days to Ship | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 52 Days or more | 37 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 11 Days or more | 26 Days or more | 8 Days or more | 9 Days or more |
Specifications |
| ||||||||||||||||||||
Connecting Part | KF Flange | KF Flange | KF Flange / JIS Flanged Type / Pipe End / Compact | KF Flange | KF Flange | Pipe End | CF Flange | JIS Flanged Type | Pipe End | KF Flange | Pipe End | KF Flange | Pipe End | KF Flange | Pipe End | Pipe End | Screws | Screws | Screws | JIS Flanged Type | Pipe End |
Types | Bellows | Flexible Tubes | - | Bellows | Bellows | Flexible Tubes | Bellows | Bellows | Bellows | Flexible Tubes | Flexible Tubes | Bellows | Bellows | Flexible Tubes | Flexible Tubes | Flexible Tubes | Flexible Tubes | Flexible Tubes | Flexible Tubes | Bellows | Bellows |
O.D. D(φ) | 19 ~ 125 | 29.5 ~ 65 | 8.5 ~ 86 | 33 ~ 109 | 33 ~ 58 | 8.9 ~ 13.8 | 41 ~ 107 | 33 ~ 176 | 33 ~ 58 | 19.4 ~ 59 | 8.9 ~ 19.4 | 28 | 8.5 ~ 16 | 48.2 | 8.9 ~ 19.4 | 8.9 | 8.9 | 8.9 | 8.9 | 33 ~ 125 | 19 ~ 125 |
I.D. d(φ) | 12.9 ~ 106.5 | 21.5 ~ 50.5 | 5.5 ~ 66 | 22.5 ~ 89.7 | 22.5 ~ 42.7 | 5.4 ~ 10 | 30.2 ~ 90.1 | 22.5 ~ 156.5 | 22.5 ~ 42.7 | 15 ~ 50 | 5.4 ~ 15 | 20 | 5.5 ~ 12 | 40 | 5.4 ~ 15 | 5.4 | 5.4 | 5.4 | 5.4 | 22.9 ~ 106.5 | 12.9 ~ 106.5 |
Applicable Fluid | Air | Gas | - | Air | Air | Air | Air | Air | Air | Air | Air | Gas | Gas | Air | Air | Air | Air | Air | Air | Air | Air |
Minimum Bending Radius(mm) | - | - | 25 ~ 120 | - | - | 15 ~ 25 | - | - | - | 30 ~ 120 | 15 ~ 30 | - | 30 ~ 45 | 90 | 15 ~ 30 | 15 | 15 | 15 | 15 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy