(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bellows Series Pipe End Types, Mega-Flex (Inner Surface Polishing Equipment)

Bellows Series Pipe End Types, Mega-Flex (Inner Surface Polishing Equipment)
  • Volume Discount

High quality. Quick delivery. Low cost.

[Features]
▪ It is highly flexible.
▪ Use of SUS316L ensures superior corrosion resistance.
▪ Overall, it has a compact body and is light in weight.
▪ Lengths other than L are also possible.
▪ Equipment with dedicated fixtures will also work.
▪ Specify both the terminals. F for female and M for male.
▪ Equipment with blades will also work.

PDF

Part Number

Configured Part Number is shown.

Part Number
PF-8PS-20
PF-8PS-30
PF-8PS-40
PF-8PS-50
PF-8PS-60
PF-8PS-80
PF-8PS-100
PF-10PS-20
PF-10PS-30
PF-10PS-40
PF-10PS-50
PF-10PS-60
PF-10PS-80
PF-10PS-100
PF-15PS-20
PF-15PS-30
PF-15PS-40
PF-15PS-50
PF-15PS-60
PF-15PS-80
PF-15PS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter O.D
(φ)
Internal Diameter I.D.
(φ)
Minimum Bending Radius
(mm)
Length L
(mm)
1 Piece(s)Available

52 Days or more

108.55.530200
1 Piece(s)Available

52 Days or more

108.55.530300
1 Piece(s)Available

52 Days or more

108.55.530400
1 Piece(s)Available

52 Days or more

108.55.530500
1 Piece(s)Available

52 Days or more

108.55.530600
1 Piece(s)Available

52 Days or more

108.55.530800
1 Piece(s)Available

52 Days or more

108.55.5301000
1 Piece(s)Available

52 Days or more

1013.51045200
1 Piece(s)Available

52 Days or more

1013.51045300
1 Piece(s)Available

52 Days or more

1013.51045400
1 Piece(s)Available

52 Days or more

1013.51045500
1 Piece(s)Available

52 Days or more

1013.51045600
1 Piece(s)Available

52 Days or more

1013.51045800
1 Piece(s)Available

52 Days or more

1013.510451000
1 Piece(s)Available

52 Days or more

10161245200
1 Piece(s)Available

52 Days or more

10161245300
1 Piece(s)Available

52 Days or more

10161245400
1 Piece(s)Available

52 Days or more

10161245500
1 Piece(s)Available

52 Days or more

10161245600
1 Piece(s)Available

52 Days or more

10161245800
1 Piece(s)Available

52 Days or more

101612451000
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter O.D
(φ)
Internal Diameter I.D.
(φ)
Minimum Bending Radius
(mm)
Length L
(mm)

Loading...

  1. 1

Basic Information

Connecting Part Pipe End Types Bellows Applicable Fluid Vacuum and Gas
Material 316L Stainless Steel

Additional Products in this Category

Tech Support