(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KF Standard Form Bellows with ISO KF Flange

KF Standard Form Bellows with ISO KF Flange

Click this image to zoom it.

  • KF Standard Form Bellows with ISO KF Flange
  • KF Standard Form Bellows with ISO KF Flange
  • KF Standard Form Bellows with ISO KF Flange
  • KF Standard Form Bellows with ISO KF Flange

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KF10
KF16
KF25
KF40
KF50
KF63
KF80
KF100
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
L Operation Range
(mm)
1 Piece(s)Available

11 Days or more

1912.987~93
1 Piece(s)Available

11 Days or more

2316.186~94
1 Piece(s)Available

13 Days or more

3322.996~111
1 Piece(s)Available

13 Days or more

5843.6100~130
1 Piece(s)Available

13 Days or more

6550.1110~140
1 Piece(s)Available

26 Days or more

9276.3108~142
1 Piece(s)Available

13 Days or more

10990.1130~170
1 Piece(s)Available

15 Days or more

125106.5130~170

Loading...

  1. 1

Basic Information

Connecting Part KF Flange Types Bellows Applicable Fluid Air
Operating Temperature Range(℃) ::250 Flange Shape Fixed - Rotation Flange Material 316 Stainless Steel
Bellow material 316L Stainless Steel

Additional Products in this Category

Tech Support