(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PF Standard Form Bellows with End Tube

Part Number

Configured Part Number is shown.

 
Part Number
PF10
PF16
PF25
PF40
PF50
PF63
PF80
PF100
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(φ)
I.D.
(φ)
L Operation Range
(mm)
1 Piece(s)Available

57 Days or more

1912.967~73
1 Piece(s)Available

9 Days or more

2316.166~74
1 Piece(s)Available

16 Days or more

3322.987~103
1 Piece(s)Available

12 Days or more

5843.690~120
1 Piece(s)Available

15 Days or more

6550.1110~140
1 Piece(s)Available

12 Days or more

9276.3108~142
1 Piece(s)Available

12 Days or more

10990.1120~160
1 Piece(s)Available

12 Days or more

125106.5130~170

Loading...

  1. 1

Basic Information

Connecting Part Pipe End Types Bellows Applicable Fluid Air
Operating Temperature Range(℃) ::250 Flange Material 316 Stainless Steel Bellow material 316L Stainless Steel

Additional Products in this Category

Tech Support