(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flexible Hose - with NW Flanges on Both Sides, NW-FX

Flexible Hose - with NW Flanges on Both Sides, NW-FX
  • Volume Discount

[Features]
· Other lengths also available.
· Attached blades also available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NW16-FX-500
NW25-FX-1000
NW25-FX-250
NW25-FX-500
NW40-FX-100
NW40-FX-1000
NW40-FX-250
NW40-FX-500
NW50-FX-1000
NW50-FX-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter O.D
(φ)
Internal Diameter I.D.
(φ)
Length L
(mm)
1 Piece(s)Available

8 Days or more

1029.521.5500
1 Piece(s)Available

8 Days or more

1036271000
1 Piece(s)Available

8 Days or more

103627250
1 Piece(s)Available

8 Days or more

103627500
1 Piece(s)Available

8 Days or more

105441.5100
1 Piece(s)Available

8 Days or more

105441.51000
1 Piece(s)Available

8 Days or more

105441.5250
1 Piece(s)Available

8 Days or more

105441.5500
1 Piece(s)Available

8 Days or more

106550.51000
1 Piece(s)Available

8 Days or more

106550.5500

Loading...

  1. 1

Basic Information

Connecting Part NW Flanged Types Flexible Tubes Applicable Fluid Vacuum and Gas
Material 304 Stainless Steel

Additional Products in this Category

Tech Support