(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Flange - JIS Standard, VF Series
Advantec
A JIS (VF) flange—manufactured by Advantec Co., Ltd. (vacuum piping), with a top-class track record in Japan in the field of vacuum components requiring high-performance seals. We have a large selection in stock, from small to large JIS diameter sizes.
Days to Ship: | 8 Days or more |
---|
Flange - JIS Standard, VG Series
Advantec
[Features]
· Products of Special Dimensions Can Be Manufactured
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
JIS VF Standard Hole Formed Flange
Cosmotec
Choose from a wide array of fittings. Cosmotec fittings available on MISUMI-VONA.
[Features]
· A method for ensuring airtight seals through the tightening of bolts from the outside. Uses elastomer O-rings and inserts two types of facing JIS flanges (grove-less flanges and VG flanges).
· Standardized from VF/VG10 to VF/VG300.
· Blank flange and flange with a hole for standard pipe connection are available for each.
· VF (no groove) for face to face piping connections and VG (has groove) on both sides flanges available.
Days to Ship: | 14 Days or more |
---|
Cosmotec
Choose from a wide array of fittings. Cosmotec fittings available on MISUMI-VONA.
[Features]
· Viton® O-ring for JISVF/VG flanges.
· Standard from VF/VG10 to VF/VG300.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Mirapro
Dimensions and quality in compliance with Japanese Industrial Standards (JIS B 2290: 1998). Generally referred to as JIS flanges and employed in a wide range of vacuum products.
Days to Ship: | 8 Days or more |
---|
R Model Elbow (JIS Flange Model)
Mirapro
[Features]
▪ The size and quality of the flange determined by Japanese Industrial Standards (JIS B 2290: 1998), commonly referred to as "JIS flange", have been used for a wide variety of vacuum products.
▪ While supplying flange units, we also manufacture vacuum pipes using JIS flanges, contributing to space-saving solutions and the constraints of scrambled parts.
▪ Shapes like "T"'s and crosses are provided as catalog items according to the need for branch parts, etc.
Days to Ship: | 8 Days or more |
---|
Tube Support (Wall Fixed Type)
Mirapro
For fixing JIS standard 1/4B (φ6.35), 3/8B (φ9.52), and 1/2B (φ12.7) tubes end-to-end; mount directly to walls and ceilings.
Days to Ship: | 23 Days or more |
---|
Attachment (wall Fastening Type)
Mirapro
[Features]
· Use MSS-6002 to MSS-6008 as a pedestal for consecutively installing tube supports for the tube.
Days to Ship: | 8 Days or more |
---|
Cosmotec
Choose from a wide array of fittings. Cosmotec fittings available on MISUMI-VONA.
[Features]
· A method for ensuring airtight seals through the tightening of bolts from the outside. Uses elastomer O-rings and inserts two types of facing JIS flanges (grove-less flanges and VG flanges).
· Standardized from VF/VG10 to VF/VG300.
· Blank flange and flange with a hole for standard pipe connection are available for each.
· VF (no groove) for face to face piping connections and VG (has groove) on both sides flanges available.
Days to Ship: | 8 Days or more |
---|
Cosmotec
Variety of Cosmotec fittings available from Misumi VONA.
Days to Ship: | 9 Days or more |
---|
JIS (VG) Standard Pierced Flange
Cosmotec
Variety of Cosmotec fittings available from Misumi VONA.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Types |
Flange Shape |
Flange Type |
Fitting type |
Material |
Flange Size (Call-outs) |
Connection Pipe Size |
Pipe O.D.(mm) |
Brand | Advantec | Advantec | Mirapro | Cosmotec | Cosmotec | MISUMI | MISUMI | Mirapro | Mirapro | Mirapro | Mirapro | Mirapro | Cosmotec | Cosmotec | Cosmotec |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||
CAD |
|
|
|
| |||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 23 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more |
Types | Flange | Flange | Flange | Flange | Related Components | Flange | Flange | Flange | Fitting | Fitting | Related Components | Related Components | Flange | Flange | Flange |
Flange Shape | Standard / Blank | Standard / Blank | Standard | Standard | - | Blank / View port | Blank / View port | Standard | - | - | - | - | Blank | Blank | Standard |
Flange Type | VF | VG | VG | VF | - | VF | VG | VF | - | - | - | - | VF | VG | VG |
Fitting type | - | - | - | - | - | - | - | - | Nipple | Elbow | - | - | - | - | - |
Material | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | Others | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | Aluminum | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel |
Flange Size (Call-outs) | 10 ~ 200 | 10 ~ 250 | - | 40 | 10 ~ 200 | 10 ~ 50 | 10 ~ 50 | - | 100 | 100 | - | - | 25 | 10 ~ 300 | 10 ~ 250 |
Connection Pipe Size | 10A / 20A / 25A / 40A / 50A / 65A / 80A / 100A / 125A / 150A / 200A | 10A / 20A / 25A / 40A / 50A / 65A / 80A / 100A / 125A / 150A / 200A / 250A | 10A / 20A / 25A / 40A / 50A / 65A / 80A / 100A / 125A / 150A | 40A | - | - | - | 10A / 20A / 40A / 50A / 65A / 80A / 100A / 150A | - | - | - | - | - | - | 10A / 20A / 25A / 40A / 50A / 65A / 80A / 100A / 125A / 150A / 250A |
Pipe O.D.(mm) | - | - | - | - | - | - | - | - | 114.3 | 114.3 | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy