(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High-quality, fast delivery, and low-cost.
Part Number
Configured Part Number is shown.
NW16-BLF
Connecting Part | NW Flanged | Types | Bellows |
---|---|---|---|
Outer Diameter O.D(φ) | 28 | Internal Diameter I.D.(φ) | 20 |
Applicable Fluid | Vacuum and Gas | Length L(mm) | 80 |
Material | 304 Stainless Steel | RoHS | 10 |
Connecting Part | NW Flanged | Types | Bellows | Outer Diameter O.D(φ) | 28 |
---|---|---|---|---|---|
Internal Diameter I.D.(φ) | 20 | Applicable Fluid | Vacuum and Gas | Length L(mm) | 80 |
Material | 304 Stainless Steel |
Please check the type/dimensions/specifications of the part NW16-BLF in the Bellows Series NW Flange Model series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy