(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manual valves are parts used in pneumatic or hydraulic equipment to manually switch a cylinder that changes the flow direction of the air or oil. Manual valves come with around 2 to 6 connection ports that can be used as inlets, outlets or drains. The switching directions can be changed to between ...Readmore
Manual valves are parts used in pneumatic or hydraulic equipment to manually switch a cylinder that changes the flow direction of the air or oil. Manual valves come with around 2 to 6 connection ports that can be used as inlets, outlets or drains. The switching directions can be changed to between 3 and 6 directions. The switching controls come in the form of levers or buttons, and there are also panel-mounted and other models. Lever-operated models usually switch the flow direction to the direction the lever is moved. Since piping locations (such as side ported or bottom ported) and connection diameters vary, the right model for the connected circuit should be selected. Manual valves usually have a compact structure and enable reliable operation. Manual valves used on pneumatic lines enable problem-free operation even with some amount of contaminants in the line. ▲ Close
Days to Ship |
|
---|
Manual Switching Valves - Miniature Type, Button Valve
MISUMI
Control of Air Cylinders etc. can be performed in a compact way.
Days to Ship: | 8 Days or more |
---|
Four-Port Valve, Manual Switching Valve HSV
CKD
•Main Body Shape: Block Horizontal Type
•Pipe Port Type: Rc
•Number Of Ports: 4-Port
•Operation Status Retention: Retention
•Switching Operation: Manual Lever
Days to Ship: | 8 Days or more |
---|
One-Touch Coupling Change Valves
MISUMI
Flow Directional Valves
For complete product overview and details on One-Touch Coupling Change Valves see the sections below:
Days to Ship: | 8 Days or more |
---|
Manual Switching Valves - Miniature Type, Toggle Switch
MISUMI
Control of Air Cylinders etc. can be performed in a compact way.
Days to Ship: | 8 Days or more |
---|
Mechanical Switching Valve, Mechanical Valve, Micro Switch Type Roller
Nihon Pisco
•Main Body Shape: Micro Switch Type
•Mounting Method: Side
•Pipe Port Type: One-Touch Plumbing
•Exhaust Method: Open Air
•Operation Status Retention: 2-Position Spring Return
Days to Ship: | 8 Days or more |
---|
Manual Switching Valves - Grip Type
MISUMI
3 Position Type intended to stop air supply devices just by releasing the lever.
Days to Ship: | 8 Days or more |
---|
Manual Switching Valves - Panel Mount, 2-Port, 3-Port, 5-Port
MISUMI
Manual Switching Valves - Panel Mount - which are small-sized but have large capacity.
Days to Ship: | 8 Days or more |
---|
Manual Switching Valves - Lever Type
MISUMI
Pneumatic equipment can be switched.
Days to Ship: | 8 Days or more |
---|
Manual Switching Valves - Actuator Set Type
MISUMI
Control of Air Cylinders etc. can be switched in a variety of ways.
Days to Ship: | 8 Days or more |
---|
Manual Switching Valves - Miniature Lever Type
MISUMI
Air supply devices can be controlled by using a small sized lever.
Days to Ship: | 8 Days or more |
---|
Manual switching valve with 4 directions and 3 positions.
Nihon Seiki
•Main Body Shape: Block Horizontal Type
•Pipe Port Type: Rc (R)
•Number Of Ports: 4-Port
•Number Of Switching Positions: 3-Position Closed Center
•Switching Operation: Manual Lever
Days to Ship: | 8 Days or more |
---|
Manual Switching Valve, Four Directions, Two Positions
Nihon Seiki
•Main Body Shape: Block Horizontal Type
•Mounting Method: Panel Mount
•Plumbing Type Direction: Direct Side Surface
•Pipe Port Type: Rc (R)
•Number Of Ports: 5-Port
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Body Shape |
Number of Ports |
Number of Switching Positions |
Switching Operation |
Connecting Tube Diameter |
Pipe Port Type |
Plumbing Thread Nominal |
Plumbing Type and Direction |
Effective Sectional Area(mm2) |
Mounting Method |
|
| |||||||||||
Brand | MISUMI | CKD | MISUMI | MISUMI | Nihon Pisco | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nihon Seiki | Nihon Seiki |
Product Series | Mechanical Switching Valve, Mechanical Valve, Micro Switch Type Roller | Manual Switching Valves - Panel Mount, 2-Port, 3-Port, 5-Port | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
| ||||
Main Body Shape | - | Block Horizontal Type | One-Touch Fitting Type | - | Micro Switch Type | Block Horizontal Type | Block Vertical Type | Block Horizontal Type | Block Vertical Type | Block Horizontal Type | Block Horizontal Type | Block Horizontal Type |
Number of Ports | 3-Port / 5-Port | 4-Port | 3-Port | 3-Port / 5-Port | 2-Port / 3-Port | 5-Port | 2-Port / 3-Port / 5-Port | 4-Port | 3-Port / 5-Port | 4-Port | 4-Port | 5-Port |
Number of Switching Positions | 2-Position Normally Closed | 3-Position Closed Center / 3-Position Exhaust Center | 2-Position Direction Switching | 2-Position Normally Closed | 2-Position Normally Open / 2-Position Normally Closed | 2-Position Exhaust / 3-Position Closed Center | 2-Position Normally Closed | 2-Position Exhaust / 3-Position Closed Center | 2-Position Normally Closed | 2-Position Exhaust / 3-Position Closed Center | 3-Position Closed Center | 2-Position Exhaust |
Switching Operation | Push Button | Manual Lever | - | Toggle Switches | Plungers | Manual Lever | Push Button / Selecting Knob | Manual Lever | Plungers / Push Button / Pilot Type | Manual Lever | Manual Lever | Manual Lever |
Connecting Tube Diameter | - | - | Ø6 / Ø8 / Ø10 / Ø12 | - | Ø4 / Ø6 | - | - | - | - | - | - | - |
Pipe Port Type | M / Rc (R) | Rc (R) | - | M / Rc (R) | One-Touch Plumbing | Rc (R) | Rc (R) | Rc (R) | M / Rc (R) | Rc (R) | Rc (R) | Rc (R) |
Plumbing Thread Nominal | M5 / 1/8 | 1/4 / 3/8 / 1/2 / 3/4 | - | M5 / 1/8 | - | 1/4 / 3/8 | 1/4 / 3/8 | 1/4 | M5 / 1/8 | 1/4 | 1/4 / 3/8 | 1/4 |
Plumbing Type and Direction | Direct Side Surface | Direct Side Surface / Direct Bottom Surface | - | Direct Side Surface | - | Direct Side Surface | Direct Side Surface | Direct Side Surface | Direct Side Surface | Direct Side Surface | Direct Side Surface | Direct Side Surface |
Effective Sectional Area(mm2) | 1.8 ~ 5.5 | 7.5 ~ 51.5 | 9 ~ 34.5 | 1.8 ~ 5.5 | 3 ~ 7 | 16 ~ 34 | 18 ~ 30 | 20 | 1.8 ~ 5.5 | 7.5 | 20 ~ 27 | 18 |
Mounting Method | Side | - | - | Side | Side | - | Panel Mount | - | Side | - | Bottom | Panel Mount |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy