(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Switching Valve, Four Directions, Two Positions

Manual Switching Valve, Four Directions, Two Positions
  • Volume Discount

•Main Body Shape: Block Horizontal Type
•Mounting Method: Panel Mount
•Plumbing Type Direction: Direct Side Surface
•Pipe Port Type: Rc (R)
•Number Of Ports: 5-Port

Part Number

Configured Part Number is shown.

BN-4HT41G-8

Part Number
BN-4HT41G-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 5-Port Number of Switching Positions 2-position exhaust
Switching Operation Manual Lever Pipe Port Type Rc Plumbing Thread Nominal 1/4
Plumbing Type and Direction Side piping Effective Sectional Area(mm2) 18 Mounting Method Panel Mounted
Applicable Fluids Air Pipe connection port diameter (IN, OUT) Rc1/8 Operating Pressure(MPa) 0~0.8

Please check the type/dimensions/specifications of the part BN-4HT41G-8 in the Manual Switching Valve, Four Directions, Two Positions series.

Additional Products in this Category

Tech Support