(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Control of Air Cylinders etc. can be switched in a variety of ways.
Part Number
Configured Part Number is shown.
Part Number | - | Actuator |
MSHRM4 | - | F |
MSHBM4 | A |
Part Number | Actuator | Direction | Number of Ports | Pipe Connection Bore Dia. | Number of Positions | Effective Sectional Area (mm2) | H | |||||
Type | No. | IN / OUT | EX | Type F | Type R | Type B | Type A | |||||
MSHRM | 3 | F (Manual Operation Type) R (Roller Type) B (Ball Type) A (Air Pilot Type) | 3 | 3 | M5 | 1.5 | 2 | 1.8 | 52.3 | 48.8 | 47.3 | 57 |
4 | 4 | 5 | 1.9 | 62.2 | 58.7 | 57.2 | 67 | |||||
MSHBM | 3 | 3 | 3 | Rc1/8 | Rc1/8 | 4.5 | 60.8 | 57.3 | 55.8 | 65.5 | ||
4 | 4 | 5 | M5 | 5.5 | 69.3 | 65.8 | 64.3 | 74 |
Applicable Fluid | Air |
Operating Pressure Range | 0~0.9MPa |
Operating Temperature Range | 5~60˚C (No Freezing) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MSHBM3-A |
MSHBM3-B |
MSHBM3-F |
MSHBM3-R |
MSHBM4-A |
MSHBM4-B |
MSHBM4-R |
MSHRM3-A |
MSHRM3-B |
MSHRM3-F |
MSHRM3-R |
MSHRM4-A |
MSHRM4-B |
MSHRM4-F |
MSHRM4-R |
Part Number |
---|
Loading...
PSHMPA (>> Click here)
Compact Cylinder MSCCN (>> Click here)
SPSNS (>> Click here)
MSCNL (>> Click here)
Main Body Shape | Block vertical-type | Number of Positions | 2 | Plumbing Type and Direction | Direct side |
---|---|---|---|---|---|
Operation Status Retention | Spring-Return |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy