(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual switching valve with 4 directions and 3 positions.

Manual switching valve with 4 directions and 3 positions.
  • Volume Discount

•Main Body Shape: Block Horizontal Type
•Pipe Port Type: Rc (R)
•Number Of Ports: 4-Port
•Number Of Switching Positions: 3-Position Closed Center
•Switching Operation: Manual Lever

Part Number

Configured Part Number is shown.

Part Number
BN-4H41CXA-8
BN-4H41CXA-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal Effective Sectional Area
(mm2)
Pipe connection port diameter (IN, OUT)
1 Piece(s)Available

8 Days or more

1/420Rc1/4
1 Piece(s)Available

8 Days or more

3/827Rc3/8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Plumbing Thread Nominal Effective Sectional Area
(mm2)
Pipe connection port diameter (IN, OUT)

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Number of Switching Positions 3 Position Closed Center
Switching Operation Manual Lever Pipe Port Type Rc Plumbing Type and Direction Side piping
Mounting Method Bottom Applicable Fluids Air Operating Pressure(MPa) 0~0.7

Additional Products in this Category

Tech Support