(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Four-Port Valve, Manual Switching Valve HSV

Four-Port Valve, Manual Switching Valve HSV
  • Volume Discount

•Main Body Shape: Block Horizontal Type
•Pipe Port Type: Rc
•Number Of Ports: 4-Port
•Operation Status Retention: Retention
•Switching Operation: Manual Lever

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HSVC2-8-4H
HSVC2-10-4H
HSVC2-10-4V
HSVC2-15-4H
HSVC2-20-4H
HSVO2-8-4H
HSVO2-10-4H
HSVO2-15-4H
HSVO2-20-4H
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Switching Positions Plumbing Thread Nominal Plumbing Type and Direction Effective Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

3 Position Closed Center1/4Direct side36
1 Piece(s)Available

8 Days or more

3 Position Closed Center3/8Direct side51
1 Piece(s)Available

17 Days or more

3 Position Closed Center3/8Direct bottom51
1 Piece(s)Available

8 Days or more

3 Position Closed Center1/2Direct side50
1 Piece(s)Available

13 Days or more

3 Position Closed Center3/4Direct side51.5
1 Piece(s)Available

8 Days or more

3 Position Exhaust Center1/4Direct side7.5
1 Piece(s)Available

8 Days or more

3 Position Exhaust Center3/8Direct side51
1 Piece(s)Available

8 Days or more

3 Position Exhaust Center1/2Direct side50
1 Piece(s)Available

13 Days or more

3 Position Exhaust Center3/4Direct side51.5

Loading...

  1. 1

Basic Information

Main Body Shape Block horizontal-type Number of Ports 4-Port Switching Operation Manual Lever
Pipe Port Type Rc Operation Status Retention Holding Preventing of Raising Dust No

Additional Products in this Category

Tech Support