(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Coupling Change Valves

One-Touch Coupling Change Valves

Move the mouse over the image to zoom

  • Volume Discount

Flow Directional Valves
For complete product overview and details on One-Touch Coupling Change Valves see the sections below:

  • inCAD Components
One-Touch Coupling Change Valves:Related Image
・Materials
[ M ] Material: Resin Body: Glass Fiber Filled PBT Polybutylene Terephthalate Ball / Guide Ring: Brass (Electroless Nickel Plating) O-Ring: Nitrile Rubber

Specifications

Part Number
JCPP6
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberTube O.D. (mm) D2B1B2B3B4B5TF1F2P1P2GEffective Sectional Area (mm2)Mass (g)
TypeTube O.D. (mm) D1
BVHBV6626.9 28.8 27 23.8 8.9 16.2 12 20 14.5 17.8 34.5 9 52
8626.9 28.8 26.9 23.8 8.9 16.2 12 20 14.5 17.8 34.5 11 53
828.5 28.7 17 52
101036.1 36.5 34.8 28 11.9 22.4 15 25 21 23.8 44 24 124
121036.1 36.5 3528 11.9 22.4 15 25 21 23.8 44 24.5 125
1236.6 36.7 34.5 120

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BVHBV6-6
BVHBV8-6
BVHBV8-8
BVHBV10-10
BVHBV12-10
BVHBV12-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (or D1) Effective Sectional Area
(mm2)
Connection tube diameter 2 D2
(mm)
1 Piece(s)Available

8 Days or more

10696
1 Piece(s)Available

8 Days or more

108116
1 Piece(s)Available

8 Days or more

108178
1 Piece(s)Available

8 Days or more

10102410
1 Piece(s)Available

8 Days or more

101024.510
1 Piece(s)Available

8 Days or more

101234.512

Loading...

  1. 1

More Information

One-Touch Coupling Change Valves:Related Image
 

Basic Information

Main Body Shape With One-Touch Couplings Number of Ports 3 Number of Positions 2-position direction switching
Operation Status Retention Holding

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.