(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mechanical Switching Valve, Mechanical Valve, Micro Switch Type Roller

Mechanical Switching Valve, Mechanical Valve, Micro Switch Type Roller
  • Volume Discount

•Main Body Shape: Micro Switch Type
•Mounting Method: Side
•Pipe Port Type: One-Touch Plumbing
•Exhaust Method: Open Air
•Operation Status Retention: 2-Position Spring Return

PDF

Part Number

Configured Part Number is shown.

Part Number
MVM42-R
MVM42A-R
MVM43-R
MVM43A-R
MVM62-R
MVM62A-R
MVM63-R
MVM63A-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Ports Number of Switching Positions Connecting Tube Diameter Effective Sectional Area
(mm2)
Exhaust Method
1 Piece(s)Available

15 Days or more

2-PortNormally Closeφ43-
1 Piece(s)Available

15 Days or more

2-PortNormally Openφ43-
1 Piece(s)Available

8 Days or more

3-PortNormally Closeφ43Open Atmospheric
1 Piece(s)Available

8 Days or more

3-PortNormally Openφ43Open Atmospheric
1 Piece(s)Available

8 Days or more

2-PortNormally Closeφ67-
1 Piece(s)Available

8 Days or more

2-PortNormally Openφ67-
1 Piece(s)Available

8 Days or more

3-PortNormally Closeφ67Open Atmospheric
1 Piece(s)Available

13 Days or more

3-PortNormally Openφ67Open Atmospheric
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Ports Number of Switching Positions Connecting Tube Diameter Effective Sectional Area
(mm2)
Exhaust Method

Loading...

  1. 1

Basic Information

Shape Micro Switch Type Operation Method Plunger Pipe Port Type One-Touch Couplings
Mounting Method Side surface Operation Status Retention 2-position spring return Plunger Type Roller Type

Additional Products in this Category

Tech Support