(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Air cylinders are mechanical parts that produce linear motion from compressed air. Air cylinders are usually considered to have a simpler mechanism and provide smoother drive than oil-based hydraulic cylinders. They are composed of a cylinder and piston, and prevent compressed air leaks usi ...Readmore
Air cylinders are mechanical parts that produce linear motion from compressed air. Air cylinders are usually considered to have a simpler mechanism and provide smoother drive than oil-based hydraulic cylinders. They are composed of a cylinder and piston, and prevent compressed air leaks using seals made of rubber or other materials. Air cylinders can be differentiated by the different ways they operate in combination with the motion of their spring. Examples of these different operation types include single-acting (push type), single-acting (pull type) and double-acting. Push-type single-acting cylinders have a valve that is normally kept open by the spring force and closes only when the cylinder is pressurized. Pull-type single-acting cylinders have a valve that is normally kept closed by the spring force and opens only when the cylinder is pressurized. Double-acting cylinders don't use the force of a spring. Instead, the pressure is divided between a top chamber and bottom chamber to open and close the valve. Different cylinders should be used for different operating environments since there are cylinders designed for use with specific conditions such as high speeds, high frequencies, ultra-low speeds, heat resistance, cleanrooms and vacuum. MISUMI handles several well-known brands such as SMC, CKD and Koganei. ▲ Close
Days to Ship |
|
---|
Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series
SMC
A space-saving cylinder with a short overall length design.
[Features]
· Helps to make various jigs and equipment more compact.
· A round slot for mounting small auto switches is provided on 4 surfaces (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces).
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series
SMC
Air cylinder with female rod end available as standard.
[Features]
· Rod-end types can be selected to suit the application.
· Various mounting bracket options.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· Single clevis and trunnion pivot brackets are available.
· Total length is shortened with boss-cut type.
· Water-resistant compact auto switch mountable.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
[Features]
· ISO Standard (15552) compliant.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series
SMC
Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Compact Guide Cylinder MGP Series
SMC
Compact cylinder with guide.
[Features]
· Shortened guide rod.
· Saves space.
· By reducing the guide rod length by a maximum 22 mm, the machining required to create space between the bottom of the cylinder body and the equipment is reduced.
· Round auto switches and strong magnetic field resistant auto switches can be directly mounted without spacers.
· 4 types of mounting are possible.
· Piping from either direction.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series
SMC
A standard type double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series
SMC
A standard type double acting single rod air cylinder.
[Features]
· ISO standard (6432) compliant (C85).
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Compact Cylinder, Guide-Rod Type CQM Series
SMC
Compact Cylinder, Guide Rod Type CQM Series to which a load can be directly mounted.
[Features]
· Mounting dimensions compatible with CQS and CQ2 series.
· Auto switch can be mounted/removed even when the plate is retracted.
Days to Ship: | 3 Days or more |
---|
Free Mount Cylinder, Double Acting: Single Rod CU Series
SMC
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Days to Ship: | 3 Days or more |
---|
Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series
SMC
A space-saving non-rotating type cylinder with a short overall length design.
[Features]
· Non-rotating rod type.
· Action: Double acting, single rod.
· A space-saving cylinder that achieves compact equipment design.
· Small auto switches can be mounted on 4 surfaces. (ø12 to ø25 [12‑ to 25‑mm bore size]: Mountable on 2 surfaces)
· No projection of auto switch.
· With auto switch.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series
SMC
An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See catalog for specification details.
Days to Ship: | 3 Days or more |
---|
ISO Standard Compliant, Compact Cylinder, Double Acting, Single Rod, C55 Series
SMC
[Features]
· ISO standard (21287) compliant
· Compact auto switches can be mounted on 4 sides
Days to Ship: | 3 Days or more |
---|
Pin Cylinder, Double Acting, Single Rod CJP2 Series
SMC
An air cylinder that can be connected to ø2 (2‑mm diameter) one-touch fittings.
[Features]
· Can be connected to a speed controller.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Dual-Rod Cylinder, Basic Type CXS Series
SMC
Dual-Rod Cylinder, Basic Type CXS Series with guide function that is suitable for pick and place applications, etc.
[Features]
· Ball bushing bearings and slide bearings are standard for all series.
· Can be mounted from 3 directions.
· Workpieces can be mounted on 3 surfaces.
· Air cushion only minimally adds to full length dimension.
Days to Ship: | 3 Days or more |
---|
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series
SMC
Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· Auto switch mounting direction allows for flexible design requirements.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.
Days to Ship: | 3 Days or more |
---|
MISUMI
•Rod Operation Method: Single-Rod
•Cylinder Operation Method: Double Acting
•Main Body Shape: Thin
•Environment Application: Standard
•Operating Temperature (?): 5::60
Days to Ship: | 9 Days or more |
---|
Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series
SMC
A square tube type air cylinder that enables mounting of small auto switches on 4 surfaces.
[Features]
· Fastener on auto switch mounting groove to prevent contaminant from accumulating (option).
· Part numbers are set for products with rod-end brackets and pivot brackets.
*Rod-end bracket and pivot bracket are shipped together with the product.
· Not necessary to order a bracket for the applicable cylinder separately.
· Various mounting bracket options.
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can operate without lubrication
· Same installation dimensions as the standard cylinder
Days to Ship: | 3 Days or more |
---|
Stainless Steel Cylinder CG5-S Series
SMC
A standard cylinder suitable for use in environments in which there is splashing water such as for food processing machinery.
[Features]
· All stainless steel specification (external parts).
· Choice of 2 types of gasket seal material.
· External configuration which reduces liquid pooling.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Mini Free Mount Cylinder CUJ Series, ø12, ø16, ø20
SMC
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· With counterbore for mounting.
Days to Ship: | 3 Days or more |
---|
ISO Standard Compliant, Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod C85K Series
SMC
[Features]
· ISO Standard (6432) compliant.
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator light.
· Made-to-order configuration.
· Various mounting bracket options.
Days to Ship: | 3 Days or more |
---|
Dual-Rod Cylinder, Compact Type CXSJ Series
SMC
Dual-Rod Cylinder, Compact Type CXSJ Series that can be mounted from 3 directions.
[Features]
· Dual-rod cylinder with guide function that is suitable for pick and place applications, etc.
· Ball bushing bearings and slide bearings are standard for all series.
· Workpieces can be mounted on 3 surfaces.
· Twice the thrust, non-rotating accuracy of ±0.1°.
· Adjustable stroke range of 0 to -5 mm.
Days to Ship: | 3 Days or more |
---|
ISO Standard Compliant, Air Cylinder, Standard Type, Single Acting, Spring Extend/Return, C85 Series
SMC
[Features]
· ISO Standard (6432) compliant.
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator light.
· Made-to-order configuration.
· Various mounting bracket options.
Days to Ship: | 3 Days or more |
---|
Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series
SMC
A space-saving cylinder designed with a short overall length. Helps to make jigs and equipment more compact.
[Features]
· Remodeled with a new body for more flexibility. Small auto switches can be mounted on the 4 surfaces.
· Auto switches can be mounted at any position on the 4 surfaces to best match the installation conditions (ø12 to ø25: 2 surfaces).
· Improved design flexibility.
· The auto switch rail has been removed. A round groove for mounting small auto switches has been provided on the 4 surfaces.
· Supports up to ø200.
· No projection of auto switches.
· Lightweight: Reduced by 5 to 13% (compared to conventional CQ2 Series).
· With auto switch.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series
SMC
Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | 8 Days or more |
---|
Miniature Guide Rod Cylinder MGJ Series
SMC
Miniature Guide Rod Cylinder MGJ Series with integral wiring/piping in one direction.
[Features]
· Can be mounted from 2 directions.
· 2 auto switches can be mounted even for 5‑mm strokes.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return/Extend CJ2K Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· A cylinder with a hexagonal rod that prevents rotation
Days to Ship: | 3 Days or more |
---|
Cylinder With Lock, Double Acting, Single Rod CNA2 Series
SMC
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· The Direct Mount Cylinder CM2R Series are cylinders that can be installed directly through use of a square rod cover
· Saves space
· Improved installation accuracy and strength
· 2 types of installation, base mounting and front mounting
Days to Ship: | 3 Days or more |
---|
Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series
SMC
An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
Days to Ship: | 3 Days or more |
---|
Space-Saving Super-Compact Cylinder, SSD Series
CKD
A square, space-saving cylinder with a cylinder switch housed integrally in the body and the overall length of the cylinder shortened to the ultimate. Please be careful not to apply a lateral load to the cylinder.-Space-saving, square, and female screw as standard equipment: A female screw can be installed at the tip of the rod for external mounting. In addition, we have expanded the range of choices by preparing male screws.-All tube inner diameter. Ultra-small switch can be installed: All tube inner diameter, all series ultra-small non-contact, contact switch can be installed (excluding heat-resistant type)
Days to Ship: | 10 Days or more |
---|
Stopper Cylinder, Fixed Mounting Height RSQ Series
SMC
An air cylinder with abundant rod-end configurations. No mounting brackets required.
[Features]
· Female thread types are now available to have on the round bar and chamfered type rod ends.
· The use of a new body design allows for auto switches to be mounted on the 4 faces.
· The type can be selected to fit the application.
· Lever type can be selected to fit the application.
· Shock absorbers can easily be replaced.
· 3 mounting methods: Rod end tapped, head end tapped and through hole.
*See the SMC catalog for specification details.
*Product pictures are representative images.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Double Acting CJ1 Series
SMC
A double acting, compact type air cylinder.
[Features]
· A compact version of the 6‑mm-bore CJ2 double acting cylinder.
· Model: CJ1B4.
· Bore size: 4 mm.
· Standard stroke: 5 mm, 10 mm, 15 mm, 20 mm.
Days to Ship: | Quote |
---|
Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
Days to Ship: | 3 Days or more |
---|
Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10
SMC
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.
Days to Ship: | 3 Days or more |
---|
RQ Series Compact Cylinder With Air Cushion
SMC
The RQ Series Compact Cylinder With Air Cushion features a unique air cushion mechanism with no cushion ring.
[Features]
· A cylinder with air cushion that retains the benefits of the compact design.
Days to Ship: | 3 Days or more |
---|
Compact Cylinder With Linear Guide MXZ Series
SMC
[Features]・ Compact overall length: 49.5 mm, width: 30 mm・ By mounting a linear guide on the cylinder, design labor-hours and assembly labor-hours can be reduced・ It supports stopping/positioning and clamping of lightweight workpieces such as electronic circuit boards・ Port position can be selected・ Auto switch can be mounted on 3 sides
Days to Ship: | Quote |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series
SMC
A standard type double acting single rod air cylinder.
[Features]
· Set the part number with mounting support bracket, rod end bracket, and auto switch
· Contributes to labor-hour reduction by saving time and effort of arranging cylinders and metal fittings separately
· Easy fine adjustment of auto switch position
· Improved visibility of indicator lamp by making switch bracket transparent
Days to Ship: | 3 Days or more |
---|
Air Cylinder, With End Lock CBG1 Series
SMC
Standard-type cylinder with end lock.
[Features]
· Cylinder with female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· A cylinder with a hexagonal rod that prevents rotation
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Rod Operation Method |
Cylinder Operation Method |
Main Body Shape |
Additional Function |
Cylinder I.D: D(φ) |
Stroke: L(mm) |
Environment, Applications |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | MISUMI | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | CKD | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Compact Cylinder, Standard Type, Double Acting, Single Rod CQ2 Series | Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series | Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series | Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series | Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series | Air Cylinder, Standard Type, Double Acting, Single Rod MB Series | Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series | Compact Cylinder, Non-Rotating Rod, Double Acting, Single Rod CQ2K Series | Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series | ISO Standard Compliant, Compact Cylinder, Double Acting, Single Rod, C55 Series | Compact Cylinder, Standard Type, Double Acting, Single Rod CQS Series | Square-Tube-Type Air Cylinder, Standard Type, Double Acting, Single Rod MB1 Series | Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series | ISO Standard Compliant, Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod C85K Series | ISO Standard Compliant, Air Cylinder, Standard Type, Single Acting, Spring Extend/Return, C85 Series | Compact Cylinder, Standard Type, Single Acting, Single Rod CQ2 Series | Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series | Air Cylinder, Standard Type: Double Acting, Double Rod CM2W Series | Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series | Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return/Extend CJ2K Series | Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series | Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series | Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series | Air Cylinder, Standard Type, Double Acting, Single Rod, C75 Series | Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series | ||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||
Days to Ship | 3 Days or more | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 9 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 10 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days or more | Quote | 3 Days or more |
Specifications |
| ||||||||||||||||||||||||||||||||||||||||||||
Rod Operation Method | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | - | Single-Rod | Single-Rod | Single-Rod / Dual-Rod |
Cylinder Operation Method | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting / Single Acting (Extension) | Double Acting | Double Acting | Single Acting (Extension) / Single-Action (Retraction) | Single Acting (Extension) / Single-Action (Retraction) | Double Acting | Double Acting | Double Acting | Single Acting (Extension) / Single-Action (Retraction) | Single Acting (Extension) / Single-Action (Retraction) | Double Acting | Double Acting | Double Acting | Double Acting / Single Acting (Extension) / Single-Action (Retraction) | Double Acting / Single-Action (Retraction) | Double Acting | Single Acting (Extension) / Single-Action (Retraction) | Double Acting / Single Acting (Extension) | Double Acting | - | Double Acting | Double Acting | Double Acting |
Main Body Shape | Block Shape | Standard | Standard | Standard | Standard | Standard | With Guide | Standard | Standard | Block Shape | Block Shape | Standard | Block Shape | Standard | Block Shape | Others | With Guide | Block Shape | Block Shape | Block Shape | Standard | Standard | Block Shape | Standard | With Guide | Standard | Block Shape | Standard | With Guide | Standard | Standard | Standard | Standard | Standard | Block Shape | Block Shape | Block Shape / Others | Standard | Standard | Block Shape | Block Shape | - | Standard | Standard | Standard |
Additional Function | Standard | Standard / With Intermediate Stop Function / With Speed Adjustment Function | Standard / With Intermediate Stop Function / With Speed Adjustment Function | Standard | Standard | Standard | Standard / With Rod Anti-rotationFunction | Standard | Standard | Standard | Standard | Standard | Standard / With Rod Anti-rotationFunction | Standard | Standard | Standard | High Rigidity, High PrecisionHigh-Grade Guide / With Cylinder Thrust ForceDoubling Function | High Rigidity, High PrecisionHigh-Grade Guide | Standard | Standard | With Rod Anti-rotationFunction | Standard | Standard | With Rod Rotation Stopper | With Cylinder Thrust ForceDoubling Function | Standard | Standard | Standard | High Rigidity, High PrecisionHigh-Grade Guide | Standard | Standard | With Rod Anti-rotationFunction | With Fall Prevention Mechanism / With Brake / With Intermediate Stop Function | Standard / With Intermediate Stop Function | With Rod Anti-rotationFunction | Standard / With Rod Anti-rotationFunction / Dual Stroke | Standard / With Rod Anti-rotationFunction | Standard | Standard | Standard | Standard | - | Standard | Standard | With Rod Anti-rotationFunction |
Cylinder I.D: D(φ) | 12 ~ 100 | 20$20 ~ 40$40 | 20 ~ 40 | 6 ~ 16$16 | 32 ~ 100$100 | 20 ~ 100$100 | 12 ~ 100 | 32 ~ 125$125 | 8$8 ~ 25$25 | 12 ~ 100 | 6 ~ 32 | 32 ~ 100$100 | 12 ~ 63 | 40 ~ 100$100 | 20 ~ 63 | 4$4 ~ 16$16 | 6$6 ~ 32$32 | 12 ~ 25 | 12 ~ 63 | 32 ~ 100 | 20 ~ 40 | 20 ~ 100$100 | 12 ~ 20 | 8 ~ 25 | 6$6 ~ 32$32 | 8 ~ 25 | 12 ~ 50 | 125$125 ~ 300 | 6$6 ~ 10$10 | 20 ~ 40 | 20 ~ 40 | 10 ~ 16 | 40 ~ 100$100 | 20 ~ 40$40 | 6 ~ 32 | 12 ~ 160 | 16 ~ 50$50 | 4 | 6 ~ 16$16 | 4 ~ 10 | 20 ~ 63 | - | 40 | 20$20 ~ 80$80 | 10 ~ 16 |
Stroke: L(mm) | 5 ~ 100 | 1,000 ~ 950 | 10 ~ 1000 | 5 ~ 400 | 1,000 ~ 980 | 1,000 ~ 1500 | 10 ~ 400 | 1,000 ~ 900 | 10 ~ 300$300 | 5 ~ 100 | 5 ~ 50 | 1,000 ~ 1000 | 5 ~ 100 | 1,000 ~ 980 | 12 ~ 140 | 5$5 ~ 40$40 | 10$10 ~ 200$200 | 5 ~ 300 | 5 ~ 100 | 40 ~ 800 | 10 ~ 800 | 1,000 ~ 870 | 5 ~ 30 | 10 ~ 300 | 10$10 ~ 110 | 10 ~ 150 | 5 ~ 20 | 1,000 ~ 900 | 3$3 ~ 20$20 | 10 ~ 350 | 10 ~ 250 | 15 ~ 100 | 1,000 ~ 900 | 25$25 ~ 700 | 5 ~ 50 | 5 ~ A | 10$10 ~ 30$30 | 10 | 5 ~ 100$100 | 4 ~ 30 | 15 ~ 100 | - | 10 ~ 250 | 25$25 ~ 750 | 10 ~ 300 |
Environment, Applications | Standard | Standard / Slow Speed / Heat Resistant | Standard / Slow Speed | Standard | Standard / Heat Resistant | Standard / Slow Speed / Heat Resistant | Standard | Standard / Heat Resistant | Standard | Standard | Standard | Standard / Heat Resistant | Standard | Standard / Heat Resistant | Standard | Standard / Heat Resistant | Standard / High Speed, High Frequency / Slow Speed / Heat Resistant | Standard / Heat Resistant | Standard | High Speed, High Frequency | Standard | Standard / Heat Resistant | Standard | Standard | Standard / Heat Resistant | Standard | Standard | Standard / Heat Resistant | Standard | Standard | Standard | Standard | Standard | Standard / Slow Speed | Standard | A / Standard / Low Friction(Internal Resistance) / Slow Speed / Heat Resistant | Standard | Standard | Standard | Standard | Standard | - | Standard | No Copper, fluoropolymer TypeMaterial (Partially Plated) | Standard |
Loading...
[10-100/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy