(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return/Extend CJ2K Series

Air Cylinder, Non-Rotating Rod Type: Single Acting, Spring Return/Extend CJ2K Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· A cylinder with a hexagonal rod that prevents rotation

(i)Caution

  • See catalog for specification details.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDJ2KB10-15SRZ-B
CDJ2KB10-15TZ-B
CDJ2KB10-30SZ-B
CDJ2KB10-30TZ-B
CDJ2KB10-45SZ-A
CDJ2KB10-45SZ-B
CDJ2KB10-45TZ-B
CDJ2KB10-60SRZ-B
CDJ2KB16-15SZ-B
CDJ2KB16-15TZ-B
CDJ2KB16-20SRZ-B
CDJ2KB16-25SRZ-B
CDJ2KB16-30SRZ-B
CDJ2KB16-30SZ-A
CDJ2KB16-30SZ-B
CDJ2KB16-30TZ-B
CDJ2KB16-45SRZ-B
CDJ2KB16-60SZ-B
CDJ2KB16-60TZ-B
CDJ2KB16-75SZ-B
CDJ2KB16-100SZ-B
CDJ2KB16-125SZ-B
CDJ2KD10-30SZ-B
CJ2KB10-15SRZ
CJ2KB10-15SZ
CJ2KB10-25SRZ
CJ2KB10-25SZ
CJ2KB10-30SZ
CJ2KB10-30TZ
CJ2KB10-45SRZ
CJ2KB10-45SZ
CJ2KB10-45TZ
CJ2KB10-60SZ
CJ2KB10-60TZ
CJ2KB16-15SZ
CJ2KB16-20SRZ
CJ2KB16-25SRZ
CJ2KB16-25SZ
CJ2KB16-30SRZ
CJ2KB16-30TZ
CJ2KB16-40SZ
CJ2KB16-60TZ
CJ2KB16-75SZ
CJ2KB16-100SZ
CJ2KD16-25SZ
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1015-10~700.15~0.7NoneN/AN/ABand mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1060-10~700.15~0.7None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1615-10~700.15~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1615-10~700.15~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1625-10~700.15~0.7None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1630-10~700.15~0.7NoneN/AN/ABand mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1630-10~700.15~0.7NoneN/AN/ARail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1630-10~700.15~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None--Band mounting90° to axisU-Shaped Clevis TypeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1015-10~700.15~0.7Without auto switchN/AN/AN/AAxial directionBasic typeWithout magnet
1 Piece(s)Available

3 Days

Single Acting (Extruded)1015-10~700.15~0.7Without auto switchN/AN/AN/A90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1025-10~700.15~0.7None---Axial directionBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1025-10~700.15~0.7Without auto switchN/AN/AN/A90° to axisBasic typeWithout magnet
1 Piece(s)Available

3 Days

Single Acting (Extruded)1030-10~700.15~0.7Without auto switchN/AN/AN/A90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1030-10~700.15~0.7Without auto switchN/AN/AN/A90° to axisBasic typeWithout magnet
1 Piece(s)Available

Quote

Single Acting (Extruded)----None---Axial directionBasic typeWithout magnet
1 Piece(s)Available

Quote

Single Acting (Extruded)----None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

Quote

Single Acting (Extruded)----None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)----None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)----None---Axial directionBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1625-10~700.15~0.7Without auto switchN/AN/AN/AAxial directionBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1625-10~700.15~0.7Without auto switchN/AN/AN/A90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1630-10~700.15~0.7Without auto switchN/AN/AN/AAxial directionBasic typeWithout magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1630-10~700.15~0.7Without auto switchN/AN/AN/A90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)16--10~700.15~0.7None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1660-10~700.15~0.7Without auto switchN/AN/AN/A90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1675-10~700.15~0.7None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)16100-10~700.15~0.7None---90° to axisBasic typeWithout magnet
1 Piece(s)Available

8 Days

Single Acting (Extruded)1625-10~700.15~0.7None---90° to axisU-Shaped Clevis TypeWithout magnet
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Additional Function With rod detent function
Environment, Applications Standard End Locking No Valves No
Cushion Rubber bumper (Standard) Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket
Custom-made Specifications None

Additional Products in this Category

Tech Support