(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Clamp Lever - Threaded, GN300 series, (inches).
JW WINCO
GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with IMPERIAL TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamp Lever - Threaded, GN300 series, metric thread.
GANTER
GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with METRIC TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamping Levers - Baked coating finish.
MISUMI
The most generally used Clamp Levers
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
Plastic Type of generally used clamp lever
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Quick Clamp Lever - Eccentric, with threaded screw included.
HALDER
[Features]
· Enables quick and reliable attaching and detaching of components.
· Adjustable type uses the lock nut to adjust the direction the lever faces.
Days to Ship: | 10 Days or more |
---|
MISUMI
•Main Body Material: Zinc Alloy
•Mounting Section Material: 1045 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
•Mounting Section Type: Tapped
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
Serrations can be disengaged easily by pushing the screw head.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Clamp Lever - LDM/LDF/LDR series.
NBK
•Main Body Material: Zinc Alloy
•Main Body Surface Treatment: Powder Coating
•Mounting Section Material: 12L13 Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Clamp Levers - Butterfly type.
MISUMI
•Rotating Radius R (mm): 25
•Main Body Material: Zinc Alloy
•Mounting Section Material: 1045 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Rotating Radius R (mm): 93
•Main Body Material: 1045 Carbon Steel
•Mounting Section Material: 1045 Carbon Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism
Days to Ship: | 8 Days or more |
---|
Closing Levers - High voltage.
HALDER
[Features]
· There is a spacer and washer under the cam disk so the lever can easily be rotated to the desired position even if the securing bolt is tightened.
· Left rotation type can also be provided through special order.
Days to Ship: | 10 Days |
---|
Clamping Lever - Adjustable, male thread, stainless steel internals.
HALDER
[Features]
· When the lever is pulled up the serrations disengage enabling freely changing of the lever position.
· If the lever is released, it returns to meshed status.
· Threaded part can be replaced
· Internal parts are made of stainless steel.
[Applications]
· Clamping lever for adjusting lever position.
· Has a variety of uses including for medical devices and in the chemical industry.
Days to Ship: | 10 Days |
---|
Clamping Lever - External thread, GN300.1 series, metric thread.
GANTER
GN 300.1 Zinc Die-Cast Adjustable Lever With STAINLESS STEEL Components with METRIC THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
MISUMI
Can be used without interfering even if upper space is narrow.
Days to Ship: | 8 Days or more |
---|
Clamping Lever - Curved type, resin, button head.
MISUMI
•Mounting Section Material: 12L13 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
Days to Ship: | 8 Days or more |
---|
MISUMI
•Rotating Radius R (mm): 80
•Main Body Material: Zinc Alloy
•Mounting Section Material: 1018 Carbon Steel
•Mounting Section Surface Treatment: Electroless Nickel Plating
•Type Clamp: Cam Mechanism
Days to Ship: | 8 Days or more |
---|
Clamping Lever - Adjustable, with threaded screw included.
HALDER
[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.
Days to Ship: | 10 Days |
---|
Adjustable Lever - Externally threaded, GN300 series (inches).
JW WINCO
GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamping Lever - Threaded, GN300.1 series, metric thread, jw winco.
JW WINCO
GN 300.1 Zinc Die-Cast Adjustable Lever With STAINLESS STEEL Components with METRIC TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
MISUMI
•Rotating Radius R (mm): 45
•Main Body Material: Zinc Alloy
•Main Body Surface Treatment: Baked Paint
•Mounting Section Material: 1045 Carbon Steel
•Type Clamp: Clamp Mechanism
Days to Ship: | 8 Days or more |
---|
Clamping Lever - Curved type, resin.
MISUMI
Plastic Type of generally used clamp lever
Days to Ship: | 8 Days or more |
---|
Plastic Lever - Type T, LUDM/LUDF series.
NBK
•Application: Clamp
•Main Body Material: Nylon
•Mounting Section Material: 12L13 Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism
Days to Ship: | Same day or more |
---|
Show Stock Products
Clamp Lever - Plastic miniature, LECM/LECF series.
NBK
•Application: Clamp
•Rotating Radius R (mm): 30
•Main Body Material: Nylon
•Mounting Section Material: 12L13 Steel
•Mounting Section Surface Treatment: Black Oxide Coating
Days to Ship: | 8 Days or more |
---|
Clamping Levers - Double, welded.
HALDER
[Features]
· Enables operation using both hands.
Days to Ship: | 10 Days |
---|
Closing Ties - Without clamping lever.
HALDER
[Features]
· When the ball type set screw is tightened the work piece is pushed to the side and at the same time held down.
· A large force in the sideways direction is applied through use of appropriate leverage.
Days to Ship: | 10 Days or more |
---|
Clamp Lever - Adjustable, male thread, thrust bearing included.
HALDER
[Features]
· When the lever is pulled up the serrations disengage enabling arbitrary rotating of the lever.
· When the lever is released the serrations mesh.
· The threaded part can be replaced.
· Losses due to friction of the seat are reduced so twice the tightening force is achievable with the same lever.
· No scratches formed on the applicable parts as the seat surface does not move.
· A high amount of pretension can be applied to the threaded part so it will not readily loosen.
Days to Ship: | 10 Days |
---|
HALDER
[Features]
· Used together with the eccentric lever EH23390 and other parts.
Days to Ship: | 10 Days |
---|
Quick Levers - Eccentric, threaded.
HALDER
[Features]
· Enables quick and reliable attaching and detaching of components.
· Adjustable type uses the lock nut to adjust the direction the lever faces.
Days to Ship: | 10 Days |
---|
Adjustable Lever - Externally threaded, GN300 series, metric thread.
JW WINCO
GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with METRIC THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Adjustable Lever - Externally threaded, GN300.1 series (inches).
JW WINCO
GN 300.1 Zinc Die-Cast Adjustable Lever With STAINLESS STEEL Components with IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamp Lever - Threaded, WN300 nylon series, metric thread.
JW WINCO
WN300 NYLON Plastic Adjustable Lever With STEEL Components METRIC TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamping Lever - Externally threaded, WN300 nylon series, (inches).
JW WINCO
WN 300 NYLON Plastic Adjustable Lever With STEEL Components IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamp Lever - Externally threaded, nylon WN300 series, metric thread.
JW WINCO
WN 300 NYLON plastic Adjustable Lever With STEEL Components METRIC THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamp Lever - Externally threaded, WN300.1 nylon series, (inches).
JW WINCO
WN 300.1 NYLON Plastic Adjustable Lever With STAINLESS STEEL Components with IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamping Lever - Externally threaded, WN300.1 nylon series, metric thread.
JW WINCO
WN 300.1 NYLON Plastic Adjustable Lever With STAINLESS STEEL Components with METRIC THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Clamping Lever - External thread, GN300 series, metric thread.
GANTER
GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with METRIC THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.
Days to Ship: | 6 Days |
---|
Days to Ship: | 12 Days |
---|
Clamp Levers - Stainless steel.
MISUMI
Stainless Steel Type of generally used clamp lever
Days to Ship: | Same day or more |
---|
Show Stock Products
Clamping Lever - Padded or radial tipped.
MISUMI
•Main Body Material: Zinc Alloy
•Mounting Section Material: 12L14 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
Days to Ship: | 8 Days or more |
---|
Clamping Lever - Safety, resin.
MISUMI
Since the lever is in a free state at the home position, it will not become loosened if accidentally turned.
Days to Ship: | 8 Days or more |
---|
Clamp Levers - Resin, miniature.
MISUMI
•Rotating Radius R (mm): 30
•Mounting Section Material: 12L13 Carbon Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Flat Tension Levers generally used.
Days to Ship: | Same day or more |
---|
Show Stock Products
Tension Levers - Straight type, socket for hexagonal key.
MISUMI
•Mounting Section Material: 1045 Carbon Steel
•Type Clamp: Clamp Mechanism
•Operation Direction: Horizontal
•Shape: Knobbed Type
•Knobbed Lever Shape: Ball Knob
Days to Ship: | 8 Days or more |
---|
MISUMI
Generally used Clamp Levers with Washer.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Has the ratchet function implemented to facilitate switching of operating directions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Application |
Type, Clamp |
Type, Operation |
Operation Direction |
Shape |
L-Shaped Clamp Lever Shape |
Knobbed Lever Shape |
Mounting Section Type |
Rotating Radius R(mm) |
Main Body Material |
Main Body, Surface Treatment |
Mounting Section, Material |
Mounting Section, Surface Treatment |
Knob Material |
Gap Adjustment Screw |
Mounting Section, Dia. d(φ) |
Mounting Section, Dia.(in) |
Mounting Section, Length L(mm) |
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Brand | JW WINCO | GANTER | MISUMI | MISUMI | HALDER | MISUMI | MISUMI | NBK | MISUMI | MISUMI | HALDER | HALDER | GANTER | MISUMI | MISUMI | MISUMI | HALDER | JW WINCO | JW WINCO | MISUMI | MISUMI | NBK | NBK | HALDER | HALDER | HALDER | HALDER | HALDER | JW WINCO | JW WINCO | JW WINCO | JW WINCO | JW WINCO | JW WINCO | JW WINCO | GANTER | HALDER | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Quick Clamp Lever - Eccentric, with threaded screw included. | Clamping Lever - Adjustable, male thread, stainless steel internals. | Clamping Lever - External thread, GN300.1 series, metric thread. | Adjustable Lever - Externally threaded, GN300 series (inches). | Clamping Lever - Threaded, GN300.1 series, metric thread, jw winco. | Clamp Lever - Adjustable, male thread, thrust bearing included. | Adjustable Lever - Externally threaded, GN300 series, metric thread. | Adjustable Lever - Externally threaded, GN300.1 series (inches). | Clamping Lever - Externally threaded, WN300 nylon series, (inches). | Clamp Lever - Externally threaded, nylon WN300 series, metric thread. | Clamp Lever - Externally threaded, WN300.1 nylon series, (inches). | Clamping Lever - Externally threaded, WN300.1 nylon series, metric thread. | Clamping Lever - External thread, GN300 series, metric thread. | ||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 6 Days | 6 Days |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 10 Days | 10 Days | 6 Days | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days | 6 Days | 6 Days | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 10 Days | 10 Days or more | 10 Days | 10 Days | 10 Days | 6 Days | 6 Days | 6 Days | 6 Days | 6 Days | 6 Days | 6 Days | 6 Days | 12 Days |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||
Application | Clamp | Clamp | - | - | Related Components | - | - | Clamp / Operation | - | - | Clamp | Related Components | Clamp | - | - | - | Related Components | Clamp | Clamp | - | - | Clamp | Clamp | Related Components | Clamp | Related Components | Related Components | Related Components | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | Clamp | - | - | - | - | - | - | - | - | - |
Type, Clamp | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Cam Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | - | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Clamp Mechanism | Ratchet Mechanism |
Type, Operation | - | - | - | - | - | - | - | Not Provided | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Operation Direction | Horizontal | Horizontal | Horizontal | Horizontal | Vertical | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Vertical | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | - | Horizontal | Horizontal | - | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | - | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal | Horizontal |
Shape | L Shape | L Shape | - | - | Knobbed Type | - | - | L Shape | - | Knobbed Type | Knobbed Type | Knobbed Type | L Shape | - | - | - | Knobbed Type | L Shape | L Shape | - | - | T Shape | L Shape | Knobbed Type | Others | Knobbed Type | Others | Knobbed Type | L Shape | L Shape | L Shape | L Shape | L Shape | L Shape | L Shape | L Shape | - | - | - | - | - | Knobbed Type | Knobbed Type | - | - |
L-Shaped Clamp Lever Shape | - | - | - | - | - | - | - | Set Screw Type | - | - | - | - | - | - | - | No Set Screw | Set Screw Type | - | - | - | - | - | Set Screw Type | Set Screw Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Set Screw Type |
Knobbed Lever Shape | - | - | - | - | - | - | - | - | - | Ball Knob | Single Lever | Single Lever | - | - | - | - | Single Lever | - | - | - | - | - | - | Double Lever | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Ball Knob | Ball Knob | - | - |
Mounting Section Type | Tapped | Tapped | Tapped | Tapped | Threads | Tapped | Threads / Tapped | Threads / Tapped / Round Hole | Tapped | - | Threads | Threads | Threads | - | - | - | Threads | Threads | Tapped | - | - | Threads / Tapped | Threads / Tapped | Tapped | Round Hole | Threads | - | Threads | Threads | Threads | Tapped | Threads | Threads | Threads | Threads | Threads | - | Tapped | - | - | - | Tapped | Threads / Tapped | - | - |
Rotating Radius R(mm) | 30 ~ 108 | 30 ~ 108 | 45 ~ 93 | 45 ~ 92 | 63 ~ 82 | 30 ~ 42 | 45 ~ 63 | 45 ~ 108 | 25 | 93 | 109 | 30 ~ 108 | 30 ~ 92 | 45 | 48 ~ 92 | 80 | 30 ~ 108 | 30 ~ 108 | 45 ~ 108 | 45 | 48 ~ 92 | 26 ~ 46.5 | 30 | 47.5 ~ 118 | - | 62 ~ 108 | - | 63 ~ 82 | 30 ~ 108 | 30 ~ 92 | 30 ~ 92 | 30 ~ 92 | 30 ~ 95 | 30 ~ 92 | 30 ~ 92 | 30 ~ 108 | - | 45 ~ 93 | 45 ~ 78.5 | 44 | 30 | 100 ~ 150 | 80 ~ 180 | 45 ~ 93 | 55 ~ 68 |
Main Body Material | Zinc Alloy | Zinc Alloy | Zinc Alloy | - | Zinc Alloy | Zinc Alloy | Stainless Steel / Zinc Alloy | Zinc Alloy | Zinc Alloy | Steel | Steel | Zinc Alloy | Zinc Alloy | Zinc Alloy | - | Zinc Alloy | Zinc Alloy | Zinc Alloy | Zinc Alloy | Zinc Alloy | - | Nylon | Nylon | Steel | Steel | Zinc Alloy | - | Zinc Alloy | Zinc Alloy | Zinc Alloy | Nylon | Nylon | Nylon | Nylon | Nylon | Zinc Alloy | - | Stainless Steel / Zinc Alloy | Zinc Alloy | - | - | Steel | Stainless Steel / Steel | Zinc Alloy | Zinc Alloy |
Main Body, Surface Treatment | Powder Coating | Powder Coating | Baked Paint | - | - | Baked Paint / Chrome Plating | Buffed Surface | Powder Coating | - | Not Provided | Nickel Plating / Black Oxide Coating | - | Powder Coating | - | - | - | Others | Powder Coating | Powder Coating | Baked Paint | - | Not Provided | Not Provided | Others | Black Oxide Coating | Others | - | - | Powder Coating | Powder Coating | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Powder Coating | - | Buffed Surface / Chrome Plating / Nickel Plating | - | - | - | Black Oxide Coating | Not Provided | Baked Paint | - |
Mounting Section, Material | Steel | Steel | Steel | Steel | - | Steel | Steel | Steel | Steel | Steel | Stainless Steel / Steel | Stainless Steel | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Steel | Steel | Steel | Steel | - | - | Steel | - | - | Steel | Stainless Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | - | - | Steel | Steel | Steel | Steel | Steel | Steel | Steel |
Mounting Section, Surface Treatment | Black Oxide Coating | Black Oxide Coating | Not Provided / Electroless Nickel Plating | Black Oxide Coating | - | Not Provided / Black Oxide Coating | Not Provided / Black Oxide Coating | Black Oxide Coating | Not Provided / Black Oxide Coating | Black Oxide Coating | Electroless Nickel Plating | - | Not Provided | Not Provided / Black Oxide Coating | Not Provided / Black Oxide Coating | Electroless Nickel Plating | Black Oxide Coating | Black Oxide Coating | Not Provided | Not Provided / Black Oxide Coating | Not Provided / Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | - | - | Black Oxide Coating | - | - | Black Oxide Coating | Not Provided | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Not Provided | Not Provided | Black Oxide Coating | - | Not Provided | Not Provided | Black Oxide Coating | Black Oxide Coating | Black Oxide Coating | Not Provided | - | Black Oxide Coating |
Knob Material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Gap Adjustment Screw | - | - | - | - | - | - | - | Not Provided | - | - | - | - | - | - | - | Included | - | - | - | - | - | - | Not Provided | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Mounting Section, Dia. d(φ) | - | 4 ~ 16 | 4 ~ 12 | 4 ~ 12 | 6 ~ 8 | 4 ~ 8 | 4 ~ 8 | 3 ~ 16 | 4 ~ 6 | 10 ~ 16 | 10 | 4 ~ 16 | 4 ~ 12 | 4 ~ 6 | 4 ~ 12 | 5 ~ 8 | 4 ~ 16 | - | 5 ~ 16 | 4 ~ 6 | 4 ~ 12 | 3 ~ 12 | 3 ~ 6 | 8 ~ 20 | 8 ~ 16 | 6 ~ 12 | 8 ~ 12 | 6 ~ 8 | 4 ~ 16 | - | 4 ~ 12 | - | 4 ~ 12 | - | 5 ~ 12 | 4 ~ 16 | - | 4 ~ 12 | 5 ~ 10 | 4 ~ 6 | 4 ~ 6 | 8 ~ 16 | 8 ~ 16 | 6 ~ 12 | 5 ~ 10 |
Mounting Section, Dia.(in) | 0.1875" (10-32) ~ 0.625" (5/8-11) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.1875" (10-32) ~ 0.625" (5/8-11) | - | - | - | - | - | - | - | - | - | - | - | 0.1875" (10-32) ~ 0.500" (1/2-13) | - | 0.1875" (10-32) ~ 0.500" (1/2-13) | - | 0.1875" (10-32) ~ 0.500" (1/2-13) | - | - | - | - | - | - | - | - | - | - | - |
Mounting Section, Length L(mm) | - | - | 7 ~ 63 | 8 ~ 50 | 20 ~ 60 | 7 ~ 32 | 7 ~ 40 | 6 ~ 80 | 7 ~ 32 | 30 ~ 60 | - | 12 ~ 80 | 12 ~ 80 | 12 ~ 32 | 12 ~ 50 | 30 ~ 60 | 12 ~ 80 | 10 ~ 63 | - | 12 ~ 32 | 12 ~ 50 | 6 ~ 80 | 6 ~ 50 | - | 52 ~ 86 | 20 ~ 85 | 14 ~ 31 | 13 ~ 15 | 12 ~ 120 | 12 ~ 63 | - | 10 ~ 63 | 10 ~ 80 | 12 ~ 63 | 12 ~ 80 | 12 ~ 120 | - | 7 ~ 50 | 12 ~ 40 | 12 ~ 32 | 12 ~ 40 | 30 ~ 63 | 30 ~ 60 | 12 ~ 50 | 16 ~ 50 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy