(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Clamp Lever - Eccentric, with threaded screw included.

Quick Clamp Lever - Eccentric, with threaded screw included.
  • Volume Discount

[Features]
· Enables quick and reliable attaching and detaching of components.
· Adjustable type uses the lock nut to adjust the direction the lever faces.

 

Example

Part Number
23390.0010
23390.0011
23390.0012
23390.0013
23390.0014
23390.0016
23390.0020
23390.0021
23390.0022
23390.0023
23390.0025
23390.0027
23390.0110
23390.0111
23390.0112
23390.0113
23390.0114
23390.0116
23390.0120
23390.0121
23390.0122
23390.0123
23390.0125
23390.0127
Part NumberMinimum order quantityVolume DiscountDays to Ship Rotating Radius R
(mm)
Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l
(mm)
b
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
s
(mm)
Support washer
1 Piece(s)Available

10 Days

63620M616-18.563162016.4-0.75Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

63625M616-18.563162516.4-0.75Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

63630M616-18.563163016.4-0.75Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

63635M616-18.563163516.4-0.75Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

63640M616-18.563164016.4-0.75Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

63650M616-18.563165016.4-0.75Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

82825M820-22.582202519.5-1Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

82830M820-22.582203019.5-1Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

82835M820-22.582203519.5-1Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

82840M820-22.582204019.5-1Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

82850M820-22.582205019.5-1Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

82860M820-22.582206019.5-1Thermoplastic PA, glass-fiber reinforced
1 Piece(s)Available

10 Days

63620M61619-63162016.41.50.75Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

63625M61619-63162516.41.50.75Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

63630M61619-63163016.41.50.75Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

63635M61619-63163516.41.50.75Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

63640M61619-63164016.41.50.75Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

63650M61619-63165016.41.50.75Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

82825M82025-82202519.52.51Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

82830M82025-82203019.52.51Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

82835M82025-82203519.52.51Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

82840M82025-82204019.52.51Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

82850M82025-82205019.52.51Thermoplastic POM, glass-fiber reinforced
1 Piece(s)Available

10 Days

82860M82025-82206019.52.51Thermoplastic POM, glass-fiber reinforced

Loading...

  1. 1

Basic Information

Application Related Components Type, Clamp Clamp Mechanism Operation Direction Vertical
Shape Shape with Knob Mounting Section Type Male thread Main Body Material Zinc Alloy
Inner Parts Material Steel, galvanised Screw Steel, galvanized Temperature max.(°C) 80
Adjusting nut Steel, galvanised Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support