(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Clamp - Clamping lever included.

Quick Clamp - Clamping lever included.
  • Volume Discount

[Features]
· This quick clamp tights work to the fixed surface while also supporting the work facing down.
· Low profile design and so is suitable for machining the entire surface of the work.

PDF

 

Example

Part Number
23210.0101
23210.0102
23210.0105
23210.0106
23210.0321
23210.0322
23210.0325
23210.0326
23210.0341
23210.0342
23210.0345
23210.0346
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Section, Dia. d
(φ)
Mounting Section, Length L
(mm)
Max. Tightening Force
(N)
T Groove Dimension
(mm)
d1
(mm)
d2
(mm)
a
(mm)
l2
(mm)
l3
(mm)
b
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
s
(mm)
Clamping force
(kN)
1 Piece(s)Available

10 Days

81323.510M88.49.6503232203084033.5
1 Piece(s)Available

12 Days

81323.510M88.49.6503232203084033.5
1 Piece(s)Available

10 Days

81323.510M88.49.6503232203084033.5
1 Piece(s)Available

10 Days

81323.510M88.49.6503232203084033.5
1 Piece(s)Available

10 Days

12190712M1212.511.67240483860166247
1 Piece(s)Available

12 Days

12190712M1212.511.67240483860166247
1 Piece(s)Available

10 Days

12190712M1212.511.67240483860166247
1 Piece(s)Available

10 Days

12190712M1212.511.67240483860166247
1 Piece(s)Available

10 Days

12190714M1212.513.67240483840166247
1 Piece(s)Available

10 Days

12190714M1212.513.67240483840166247
1 Piece(s)Available

10 Days

12190714M1212.513.67240483840166247
1 Piece(s)Available

12 Days

12190714M1212.513.67240483840166247

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape Shape with Knob Knobbed Lever Shape Single lever Mounting Section Type Round hole
Main Body Material Steel Main Body, Surface Treatment Triiron Film Inner Parts Material Steel, case-hardened, blackened
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support