(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Lever - Externally threaded, GN300.1 series (inches).

Adjustable Lever - Externally threaded, GN300.1 series (inches).
  • Volume Discount

GN 300.1 Zinc Die-Cast Adjustable Lever With STAINLESS STEEL Components with IMPERIAL THREADED Stud. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

GN300.1 Adjustable Lever, Inch Threaded:Related Image

Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4
Stroke
Handle Color
3T12A20K 1.18
(30)
1/4 x 20 0.47
(12)
          0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T16A20K 1/4 x 20   0.63
(16)
        0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T16A20O 1/4 x 20   0.63
(16)
        0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Orange
3T20A20O 1/4 x 20     0.79
(20)
      0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Orange
3T25A20O 1/4 x 20       0.98
(25)
    0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Orange
3T40A20K 1/4 x 20         1.57
(40)
  0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Black
3T45A20O 1/4 x 20           1.77
(45)
0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.22
(31)
0.14
(3.5)
Orange


Dimensions in inches (millimeters)​

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4
Stroke
Handle Color
1T20A06K 1.77
(45)
10 x 32     0.79
(20)
        0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T12A06K 1/4 x 20 0.47
(12)
            0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T12A06O 1/4 x 20 0.47
(12)
            0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T16A06K 1/4 x 20   0.63
(16)
          0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T16A06O 1/4 x 20   0.63
(16)
          0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T20A06K 1/4 x 20     0.79
(20)
        0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T20A06O 1/4 x 20     0.79
(20)
        0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T25A06K 1/4 x 20       0.98
(25)
      0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T25A06O 1/4 x 20       0.98
(25)
      0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Orange
3T32A06K 1/4 x 20         1.26
(32)
    0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T40A06K 1/4 x 20           1.57
(40)
  0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black
3T45A06K 1/4 x 20             1.77
(45)
0.39
(10)
0.51
(13)
0.96
(24.5)
0.16
(4)
1.38
(35)
0.14
(3.5)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4
Stroke
Handle Color
5T16A07K 2.48
(63)
5/16 x 18 0.63
(16)
            0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T16A07O 5/16 x 18 0.63
(16)
            0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T20A07K 5/16 x 18   0.79
(20)
          0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T20A07O 5/16 x 18   0.79
(20)
          0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T25A07K 5/16 x 18     0.98
(25)
        0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T25A07O 5/16 x 18     0.98
(25)
        0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T32A07K 5/16 x 18       1.26
(32)
      0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T32A07O 5/16 x 18       1.26
(32)
      0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T40A07K 5/16 x 18         1.57
(40)
    0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T40A07O 5/16 x 18         1.57
(40)
    0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T50A07K 5/16 x 18           1.97
(50)
  0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
5T50A07O 5/16 x 18           1.97
(50)
  0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Orange
5T63A07K 5/16 x 18             2.48
(63)
0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T20A07K 3/8 x 16   0.79
(20)
          0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T25A07K 3/8 x 16     0.98
(25)
        0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T32A07K 3/8 x 16       1.26
(32)
      0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black
6T40A07K 3/8 x 16         1.57
(40)
    0.53
(13.5)
0.69
(17.5)
1.22
(31)
0.26
(6.5)
1.77
(45)
0.16
(4)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4
Stroke
Handle Color
6T20A08K 3.07
(78)
3/8 x 16 0.79
(20)
            0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T25A08K 3/8 x 16   0.98
(25)
          0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T25A08O 3/8 x 16   0.98
(25)
          0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T32A08K 3/8 x 16     1.26
(32)
        0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T32A08O 3/8 x 16     1.26
(32)
        0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T40A08K 3/8 x 16       1.57
(40)
      0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T40A08O 3/8 x 16       1.57
(40)
      0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T45A08K 3/8 x 16         1.77
(45)
    0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T45A08O 3/8 x 16         1.77
(45)
    0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T50A08K 3/8 x 16           1.97
(50)
  0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T50A08O 3/8 x 16           1.97
(50)
  0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
6T63A08K 3/8 x 16             2.48
(63)
0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
6T63A08O 3/8 x 16             2.48
(63)
0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Orange
8T25A08K 1/2 x 13   0.98
(25)
          0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T32A08K 1/2 x 13     1.26
(32)
        0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black
8T50A08K 1/2 x 13           1.97
(50)
  0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.17
(55)
0.16
(4)
Black


Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
l2
Thread length
d3 d4 h1 h2 h3 h4
Stroke
Handle Color
8T32A09K 3.62
(92)
1/2 x 13 1.26
(32)
        0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
Black
8T40A09K 1/2 x 13   1.57
(40)
      0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
Black
8T45A09K 1/2 x 13     1.77
(45)
    0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
Black
8T50A09K 1/2 x 13       1.97
(50)
  0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
Black
8T63A09K 1/2 x 13         2.48
(63)
0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.56
(65)
0.16
(4)
Black
Part Number
1T20A06K
3T12A06K
3T12A06O
3T12A20K
3T16A06K
3T16A06O
3T16A20K
3T16A20O
3T20A06K
3T20A06O
3T20A20O
3T25A06K
3T25A06O
3T25A20O
3T32A06K
3T40A06K
3T40A20K
3T45A06K
3T45A20O
5T16A07K
5T16A07O
5T20A07K
5T20A07O
5T25A07K
5T25A07O
5T32A07K
5T32A07O
5T40A07K
5T40A07O
5T50A07K
5T50A07O
5T63A07K
6T20A07K
6T20A08K
6T25A07K
6T25A08K
6T25A08O
6T32A07K
6T32A08K
6T32A08O
6T40A07K
6T40A08K
6T40A08O
6T45A08K
6T45A08O
6T50A08K
6T50A08O
6T63A08K
6T63A08O
8T25A08K
8T32A08K
8T32A09K
8T40A09K
8T45A09K
8T50A08K
8T50A09K
8T63A09K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Mounting Section, Length l2
(mm)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)12M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)12B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)16M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)16B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)16M (Orange)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)20M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)20M (Orange)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)25B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)25M (Orange)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)25M (Orange)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)32B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)40B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)40B (Black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)45B (Black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)45M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)16B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)16M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)20M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)25M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)32M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)40M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)50B (Black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)50M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)63B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)20B (Black)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)25B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)25M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)32B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)32B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)32M (Orange)
1 Piece(s)Available

6 Days

10630.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)40B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)40M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)45B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)45M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)50B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)50M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)63B (Black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)63M (Orange)
1 Piece(s)Available

6 Days

10780.500" (1/2-13)25B (Black)
1 Piece(s)Available

6 Days

10780.500" (1/2-13)32B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)32B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)40B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)45B (Black)
1 Piece(s)Available

6 Days

10780.500" (1/2-13)50B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)50B (Black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)63B (Black)

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Threads Main Body Material Zinc Alloy
Main Body, Surface Treatment Powder Coating Mounting Section, Material Stainless Steel Mounting Section, Surface Treatment Not Provided
Lever Angle(Deg) 20

Additional Products in this Category

Tech Support