(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Tension Levers - Safety.

Tension Levers - Safety.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Rotating Radius R (mm): 93
•Main Body Material: 1045 Carbon Steel
•Mounting Section Material: 1045 Carbon Steel
•Mounting Section Surface Treatment: Black Oxide Coating
•Type Clamp: Clamp Mechanism

  • inCAD Components
Tension Levers / Safety Tension Levers:Related Image
・Materials
TypeLeverScrewHandle
Tension LeversDisengaging Tension Levers[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
TLDMALDM1045 Carbon Steel1045 Carbon SteelBlack OxidePhenol Resin

Specifications

Part Number-L
TLDM10-30
Part NumberLSS1dNumber of Serrated TeethFMax. Max. Load NPmax. Max. Tightening Force kNReference Mass (g)
TypeM
TLDM
ALDM
1030405049162230012210
123040506042018215
16405060332267033220

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALDM10-30
ALDM10-40
ALDM10-50
ALDM12-30
ALDM12-40
ALDM12-50
ALDM12-60
ALDM16-40
ALDM16-50
ALDM16-60
TLDM10-30
TLDM10-40
TLDM10-50
TLDM12-30
TLDM12-40
TLDM12-50
TLDM12-60
TLDM16-40
TLDM16-50
TLDM16-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Section Diameter M
(φ)
Mounting Section Length L
(mm)
Max. Tightening Force
(N)
Lever Type
1 Piece(s)Available

8 Days or more

10103012000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10104012000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10105012000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10123018000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10124018000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10125018000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10126018000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10164033000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10165033000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10166033000Safety Tension Lever
1 Piece(s)Available

8 Days or more

10103012000Tension Levers
1 Piece(s)Available

8 Days or more

10104012000Tension Levers
1 Piece(s)Available

8 Days or more

10105012000Tension Levers
1 Piece(s)Available

8 Days or more

10123018000Tension Levers
1 Piece(s)Available

8 Days or more

10124018000Tension Levers
1 Piece(s)Available

8 Days or more

10125018000Tension Levers
1 Piece(s)Available

8 Days or more

10126018000Tension Levers
1 Piece(s)Available

8 Days or more

10164033000Tension Levers
1 Piece(s)Available

8 Days or more

10165033000Tension Levers
1 Piece(s)Available

8 Days or more

10166033000Tension Levers

Loading...

  1. 1

Example

Tension Levers / Safety Tension Levers:Related Image
■Tension Levers >> Click here
 

Basic Information

Type, Clamp Clamp Mechanism Operation Direction Horizontal Shape Shape with Knob
Knobbed Lever Shape Grip Ball Rotating Radius (R)(mm) 93 Lever Material 1045 Carbon Steel
Lever Surface Treatment No Mounting Section, Material 1045 Carbon Steel Mounting Section, Surface Treatment Black Oxide Coating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.