(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Lever - Threaded, GN300 series, (inches).

Clamp Lever - Threaded, GN300 series, (inches).
  • Volume Discount

GN 300 Zinc Die-Cast Adjustable Lever With STEEL Components with IMPERIAL TAPPED Thread. Adjustable levers are clamping components that offer a ratcheting feature that is especially useful in tight spaces. Their design also allows for easier visual adjustment to specific positions, and their ergonomic shape makes them user-friendly. They are ideal for situations where more torque is required than can be achieved with a simple knob. Adjustable levers are also referred to as:
adjustable handles, clamping levers, hand levers, adjustable clamping levers, adjustable tension levers, clamp levers, ratchet handles, ratcheting handles, ratcheting levers, spring loaded adjustable levers, and spring loaded levers.

PDF

GN300 Adjustable Lever, Inch Tapped:Related Image

 Dimensions in inches (millimeters)

JW Winco
Part Number
l1 d1
Thread
d3 d4 h1 h2 h3 h4
Stroke
t
min.
Handle Color
1TA19K 1.18
(30)
10 x 32             0.39
(10)
0.51
(13)
0.96
(25)
0.16
(4)
1.22
(31)
0.14
(4)
0.35
(9)
Black
3TA19O     1/4 x 20         0.39
(10)
0.51
(13)
0.96
(25)
0.16
(4)
1.22
(31)
0.14
(4)
0.35
(9)
Orange
2TA01K 1.77
(45)
  10 x 24           0.39
(10)
0.51
(13)
0.96
(25)
0.16
(4)
1.34
(34)
0.14
(4)
0.35
(9)
Black
1TA01K 10 x 32             0.39
(10)
0.51
(13)
0.96
(25)
0.16
(4)
1.34
(34)
0.14
(4)
0.35
(9)
Black
3TA01K     1/4 x 20         0.39
(10)
0.51
(13)
0.96
(25)
0.16
(4)
1.34
(34)
0.14
(4)
0.35
(9)
Black
3TA01O     1/4 x 20         0.39
(10)
0.51
(13)
0.96
(25)
0.16
(4)
1.34
(34)
0.14
(4)
0.35
(9)
Orange
3TA02K 2.48
(63)
    1/4 x 20         0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
0.43
(11)
Black
5TA02K       5/16 x 18       0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
0.43
(11)
Black
5TA02O       5/16 x 18       0.53
(14)
0.69
(18)
1.22
(31)
0.26
(7)
1.77
(45)
0.16
(4)
0.43
(11)
Orange
5TA03O 3.07
(78)
      5/16 x 18       0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
0.55
(14)
Orange
5TA03K       5/16 x 18       0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
0.55
(14)
Black
6TA03K         3/8 x 16     0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
0.55
(14)
Black
6TA03O         3/8 x 16     0.63
(16)
0.83
(21)
1.42
(36)
0.31
(8)
2.13
(54)
0.16
(4)
0.55
(14)
Orange
6TA04K 3.62
(92)
        3/8 x 16     0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
0.67
(17)
Black
6TA04O         3/8 x 16     0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
0.67
(17)
Orange
8TA04K           1/2 x 13   0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
0.67
(17)
Black
8TA04O           1/2 x 13   0.75
(19)
0.94
(24)
1.69
(43)
0.43
(11)
2.52
(64)
0.16
(4)
0.67
(17)
Orange
8TA05K 4.25
(108)
          1/2 x 13   0.91
(23)
1.18
(30)
1.99
(51)
0.47
(12)
2.95
(75)
0.2
(5)
0.87
(22)
Black
10TA05K             5/8 x 11 0.91
(23)
1.18
(30)
1.99
(51)
0.47
(12)
2.95
(75)
0.2
(5)
0.87
(22)
Black
Part Number
1TA01K
1TA19K
2TA01K
3TA01K
3TA01O
3TA02K
3TA19O
5TA02K
5TA02O
5TA03K
5TA03O
6TA03K
6TA03O
6TA04K
6TA04O
8TA04K
8TA04O
8TA05K
10TA05K
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRotating Radius l1
(mm)
Mounting Section, Dia. d1(Thread Size)
(in)
Main Body Color
1 Piece(s)Available

6 Days

10450.1875" (10-32)BK (Matte black)
1 Piece(s)Available

6 Days

10300.1875" (10-32)BK (Matte black)
1 Piece(s)Available

6 Days

10450.1875" (10-24)BK (Matte black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)BK (Matte black)
1 Piece(s)Available

6 Days

10450.250" (1/4-20)M (Orange)
1 Piece(s)Available

6 Days

10630.250" (1/4-20)BK (Matte black)
1 Piece(s)Available

6 Days

10300.250" (1/4-20)M (Orange)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)BK (Matte black)
1 Piece(s)Available

6 Days

10630.313" (5/16-18)M (Orange)
1 Piece(s)Available

6 Days

10780.313" (5/16-18)BK (Matte black)
1 Piece(s)Available

6 Days

10780.313" (5/16-18)M (Orange)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)BK (Matte black)
1 Piece(s)Available

6 Days

10780.375" (3/8-16)M (Orange)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)BK (Matte black)
1 Piece(s)Available

6 Days

10920.375" (3/8-16)M (Orange)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)BK (Matte black)
1 Piece(s)Available

6 Days

10920.500" (1/2-13)M (Orange)
1 Piece(s)Available

6 Days

101080.500" (1/2-13)BK (Matte black)
1 Piece(s)Available

6 Days

101080.625" (5/8-11)BK (Matte black)

Loading...

  1. 1
 

Basic Information

Application Clamp Type, Clamp Clamp Mechanism Operation Direction Horizontal
Shape L Shape Mounting Section Type Tapped Main Body Material Zinc Alloy
Main Body, Surface Treatment Powder Coating Mounting Section, Material Steel Mounting Section, Surface Treatment Black Oxide Coating
Lever Angle(Deg) 20

Additional Products in this Category

Tech Support