(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Days to Ship: | 10 Days |
---|
MISUMI
Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.
Days to Ship: | 8 Days or more |
---|
Slide Locks (Large Cabinet Locks)
MISUMI
Cabinet Locks with 3mm or more thickness for large door locks.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel, Push Bolt C-1255
Takigen
•Full Length (mm): 67.5
•Overall width (mm): 36
•Stroke (mm): 9
•Mounting Method: Imposition Type
•Material: Cold rolled stainless steel plate
Days to Ship: | Same day |
---|
Show Stock Products
Stainless Steel Angle Latch C-1171
Takigen
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Latch C-1549-HP
Takigen
•Full Length (mm): 120
•Overall width (mm): 54
•Mounting Method: Imposition Type
•Material: Stainless Steel Casting
•Surface Finish: Electrolytic Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Sliding Bolt C-1883
Takigen
•Mounting Method: Imposition Type
•Material: Stainless Steel Plate
•Surface Finish: Hair line finish
Days to Ship: | Same day or more |
---|
Show Stock Products
Takigen
•Mounting Method: Imposition Type
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Stainless Steel Large Square Type Latch C-1899
Takigen
•Overall width (mm): 105
•Mounting Method: Imposition Type
•Material: Stainless Steel Plate
•Surface Finish: Buffing
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Large-Sized. Sliding Bolt C-1247
Takigen
•Mounting Method: Imposition Type
•Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Square Latch for Stainless Steel Surface Mounting, C-1170
Takigen
•Mounting Method: Imposition Type
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Days to Ship: | 8 Days or more |
---|
Takigen
•Full Length (mm): 66
•Overall width (mm): 30
•Stroke (mm): 10
•Mounting Method: Imposition Type
•Material: Zinc Alloy
Days to Ship: | 8 Days or more |
---|
Takigen
•Overall width (mm): 26
•Mounting Method: Imposition Type
•Material: Free-Cutting Brass Bar
•Surface Finish: Buffing
Days to Ship: | 8 Days or more |
---|
Takigen
•Full Length (mm): 110
•Overall width (mm): 40
•Stroke (mm): 20
•Mounting Method: Imposition Type
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Takigen
•Full Length (mm): 33
•Overall width (mm): 46
•Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Thickness (mm): 27
Days to Ship: | 8 Days or more |
---|
Takigen
•Material: Cylinder lock: Zinc alloy (ZDC) Latch: Cold rolled stainless steel plate (Stainless Steel (SUS430)
•Surface Finish: Cylinder lock: Chrome plating Latch: Gloss barrel polishing
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
| ||||||||||||||||||
Brand | MISUMI | HALDER | MISUMI | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
Product Series | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship |
Same day or more
Show Stock Products | 10 Days | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy