(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Sliding Bolt C-1883

Stainless Steel. Sliding Bolt C-1883
  • Volume Discount

•Mounting Method: Imposition Type
•Material: Stainless Steel Plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1883-1
C-1883-2
C-1883-2L
C-1883-3
C-1883-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Overall width
(mm)
Stroke
(mm)
Product Code
1 Piece(s)Available

8 Days or more

10290803021526
1 Piece(s)Available

8 Days or more

10205602521527
1 Piece(s)Available

8 Days or more

-215602522850
1 Piece(s)Available

Same day

Stock

10145402021528
1 Piece(s)Available

8 Days or more

10110402021549

Loading...

  1. 1

Basic Information

Mounting Method Imposition Type Material Stainless Steel Plate Surface Finish Hair line finish

Additional Products in this Category

Tech Support