(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Angle Latch C-1171

Stainless Steel Angle Latch C-1171
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1171-2
C-1171-3
C-1171-4
C-1171-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Stroke
(mm)
Product Code
1 Piece(s)Available

8 Days or more

503812.520871
1 Piece(s)Available

8 Days or more

38301020872
1 Piece(s)Available

8 Days or more

32251020873
1 Piece(s)Available

8 Days or more

25221020874

Loading...

  1. 1

Basic Information

Mounting Method Digging type Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support