(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Server Lock C-444

Server Lock C-444
  • Volume Discount

•Full Length (mm): 33
•Overall width (mm): 46
•Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Thickness (mm): 27

PDF

Part Number

Configured Part Number is shown.

C-444

 
Part Number
C-444
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Full Length(mm) 33 Overall width(mm) 46 Material Zinc Alloy
Surface Finish Chrome Plating Main Body Thickness(mm) 27 Key TAK80
Product Code 23651

Please check the type/dimensions/specifications of the part C-444 in the Server Lock C-444 series.

Additional Products in this Category

Tech Support