(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sliding Bolt - Round Latch

Sliding Bolt - Round Latch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.

  • inCAD Components
Latch - Sliding Bolt:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
HHMT90
HHMSQ65
Part NumberWPP1DdTtt1A
TypeL
HHMT904060287.59122.45.720
1254095287.59122.45.720
18060140401013163825

Part NumberSFJNMass (g)
TypeL
HHMT902020155128
1252020155.2167
1803025206.2451

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHMT90
HHMT125
HHMT180
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)
1 Piece(s)Available

Same day

Stock

1090
1 Piece(s)Available

Same day

Stock

10125
1 Piece(s)Available

8 Days or more

10180

Loading...

  1. 1
 

Basic Information

Lock Shape Barrel Slide Bolt Latches

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.