(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Full Length (mm): 67.5
•Overall width (mm): 36
•Stroke (mm): 9
•Mounting Method: Imposition Type
•Material: Cold rolled stainless steel plate
Part Number
Configured Part Number is shown.
C-1255
Full Length(mm) | 67.5 | Overall width(mm) | 36 | Stroke(mm) | 9 |
---|---|---|---|---|---|
Mounting Method | Imposition Type | Material | Cold rolled stainless steel plate | Surface Finish | Hair line finish |
Product Code | 20980 |
Please check the type/dimensions/specifications of the part C-1255 in the Stainless Steel, Push Bolt C-1255 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy