(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Adjustment Pads - Heavy Load, Hand Adjustable
MISUMI
Heavy Load Type Adjusting Bolt useable as the installation pad in a wide range
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Leveling Mount mounting units for Aluminum Extrusions.
Days to Ship: | Same day or more |
---|
Show Stock Products
Anchor Stands for Aluminum Extrusions -4-point Anchor Type / 2-point Anchor Type-
MISUMI
Anchors which can also be used for letting a safety fence unit self-stand.
Days to Ship: | 8 Days or more |
---|
Floor Stoppers for Aluminum Extrusions
MISUMI
Useful for fixing and stopping Aluminum Extrusion Units.
Days to Ship: | 8 Days or more |
---|
Anchor Stands for Aluminum Extrusions - Space Saving Type
MISUMI
Anchors for Aluminum Extrusions. Can be used for 6, 8 Series.
Days to Ship: | 8 Days or more |
---|
NIC Autotec
•Type: Adjusting Bolt Type
•Material: SBR, SUS430
•Compatible Series: M4
•Color: Black
•Height (mm): 12
Days to Ship: | 8 Days or more |
---|
Anchor Stands for Aluminum Extrusions - Triangular
MISUMI
Anchors for Aluminum Extrusions. Can be used for 6, 8 Series.
Days to Ship: | 8 Days or more |
---|
Anchor Stands for Aluminum Extrusions - Heavy
MISUMI
This is a Heavy Type with reinforced ribs thicker than the Standard Type and can be mounted on positions higher than ever. This is compatible with the HFS 8 / 8-45 series extrusions.
Days to Ship: | 8 Days or more |
---|
Anchor Stands for Aluminum Extrusions - Standard
MISUMI
Anchors for Aluminum Extrusions. Can be used for 6, 8, 8-45 Series.
Days to Ship: | Same day or more |
---|
Show Stock Products
Anchor Stands for Aluminum Extrusions -Sheet Metal-
MISUMI
Anchors for Aluminum Extrusions. Can be used for 6, 8 Series.
Days to Ship: | Same day or more |
---|
Show Stock Products
Adjustment Pads - Space Saving Type
MISUMI
Foot (D dimension) is more compact than that of the conventional leveling mounts.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Adjusting Bolt Shape Type |
Swivel Angle θ(deg) |
Height Adjusting Handle |
Thread Surface Treatment |
Main Body Surface Treatment |
Width W(mm) |
Load Range(kN) |
Allowable Load(kN) |
Thread Length L1(mm) |
Main Body Height h(mm) |
Thread Nominal M(mm) |
Properties |
Swivel Mechanism |
Product Type |
| |||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NIC Autotec | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Anchor Stands for Aluminum Extrusions -4-point Anchor Type / 2-point Anchor Type- | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
| |
Type | Adjusting Bolt Type | - | - | - | - | Adjusting Bolt Type | - | - | - | Mounting Type | Adjusting Bolt Type |
Adjusting Bolt Shape Type | - | - | - | - | - | - | - | - | - | - | Standard |
Swivel Angle θ(deg) | - | - | - | - | - | - | - | - | - | - | 14 |
Height Adjusting Handle | Not Provided | - | - | - | - | - | - | - | - | - | Not Provided |
Thread Surface Treatment | Not Provided / Trivalent Chromate | - | - | - | - | - | - | - | - | - | Trivalent Chromate |
Main Body Surface Treatment | Not Provided / Trivalent Chromate | - | - | - | - | - | - | - | - | Trivalent Chromate | Trivalent Chromate |
Width W(mm) | 60 ~ 70 | - | - | - | - | - | - | - | - | - | 28 ~ 58 |
Load Range(kN) | 8.001 to 12.500 / 12.501 to 16.000 / 16.001 to 34.000 / 34.001 to 60.000 | - | - | - | - | - | - | - | - | - | 5.501 to 8.000 / 12.501 to 16.000 |
Allowable Load(kN) | 10 ~ 49.4 | - | - | - | - | - | - | - | - | - | 6.5 ~ 13 |
Thread Length L1(mm) | 75 ~ 300 | - | - | - | - | - | - | - | - | - | 20 ~ 100 |
Main Body Height h(mm) | 10 ~ 20 | - | - | - | - | - | - | - | - | - | 17.7 ~ 23 |
Thread Nominal M(mm) | 10 ~ 24 | - | - | - | - | - | - | - | - | - | 8 ~ 12 |
Properties | Standard | - | - | - | - | - | - | - | - | - | Standard |
Swivel Mechanism | Not Provided | - | - | - | - | - | - | - | - | - | - |
Product Type | - | Adjustment Pads | Anchor | - | Anchor | - | Anchor | Anchor | Anchor | - | Adjustment Pads |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy