(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Useful for fixing and stopping Aluminum Extrusion Units.
Part Number
Configured Part Number is shown.
Part Number |
AFLOCK65A |
Part Number | Extrusion | Mounting Height | Stroke | Mounting Plate Dimension | Pressure N | Mass kg | ||||||||
Type | No. | Unlocked | Locked (Adjustment Range) | A | C | F | G | |||||||
min | max | Y1(min) | Y1(max) | Y2(min) | Y3(max) | |||||||||
AFLOCK | 65A | 25 / 30 Square (Single-row Slot) | 85 | 90 | 75 | 80 | 90 | 95 | 12.5 | 67 | 15 | 84 | 200 | 0.5 |
65B | 40 Square (Single-row Slot) | - | - | 20 | 80 | 0.5 | ||||||||
75A | 25 / 30 Square (Single-row Slot) | 90 | 101 | 80 | 91 | 95 | 106 | 12.5 | 67 | 15 | 84 | 0.5 | ||
75B | 40 Square (Single-row Slot) | - | - | 20 | 80 | 0.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AFLOCK65A |
AFLOCK65B |
AFLOCK75A |
AFLOCK75B |
Part Number |
---|
Loading...
Type | Floor Stoppers | Material | Low Carbon Steel | Surface Finish | Trivalent Chromate |
---|---|---|---|---|---|
Specifications | For Aluminum Extrusions |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy