(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Heavy Load Type Adjusting Bolt useable as the installation pad in a wide range
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
FJFN | 1018 Carbon Steel | Trivalent Chromate |
FJFNF | ||
FJFNB | ||
FJFNH | ||
FJFNS | 304 Stainless Steel Equivalent | - |
Part Number | - | A |
FJFN10-75 FJFNF20 FJFNH16-100 | - | 150 |
M | D | (ℓ1) | (ℓ2) | E | B |
10 | 60 | 7 | 8 | 18 | 17 |
12 | 8 | 10 | 19 | ||
16 | 10 | 13 | 24 | ||
20 | 13 | 16 | 30 | ||
24 | 70 | 16 | 19 | 20 | 36 |
Part Number | L | Allowable Vertical Load (kN) | Mass (g) | |
Type | M-A | |||
FJFN FJFNS (Stainless Steel) FJFNB Fine pitch 1.5 is only applicable to * marked items | 10-75 | 100 | 10 | 319 |
10-100 | 125 | 330 | ||
12-75 | 101 | 13 | 339 | |
12-100 | 126 | 357 | ||
12-125 | 151 | 376 | ||
12-150 | 176 | 393 | ||
16-75 | 103 | 16.6 | 436 | |
16-100 | 128 | 446 | ||
16-130 | 158 | 505 | ||
16-150 | 178 | 532 | ||
16-180 | 208 | 571 | ||
*20-100 | 131 | 39.2 | 626 | |
*20-130 | 161 | 692 | ||
*20-150 | 181 | 729 | ||
*20-180 | 211 | 800 | ||
FJFN FJFNB | *24-130 | 166 | 49.4 | 1100 |
*24-180 | 216 | 1250 |
Part Number | A 10mm Increment | L | |
Type | M | ||
FJFNF | 10 | 80~200 | A+25 |
12 | 80~250 | A+26 | |
16 | 80~300 | A+28 | |
20 | 110~300 | A+31 |
Part Number | L | d | Y | Allowable Vertical Load (kN) | Mass (g) | |
Type | M-A | |||||
FJFNH (Handwheel) | 10-75 | 100 | 6 | 25 | 10 | 329 |
10-100 | 125 | 340 | ||||
12-75 | 101 | 7 | 26 | 13 | 349 | |
12-100 | 126 | 367 | ||||
12-125 | 151 | 386 | ||||
12-150 | 176 | 408 | ||||
16-75 | 103 | 8 | 27 | 16.6 | 451 | |
16-100 | 128 | 461 | ||||
16-130 | 158 | 520 | ||||
16-150 | 178 | 547 | ||||
16-180 | 208 | 586 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FJFN10-75 |
FJFN10-100 |
FJFN10-[75,100] |
FJFN12-75 |
FJFN12-100 |
FJFN12-125 |
FJFN12-150 |
FJFN12-[75,100,125,150] |
FJFN16-75 |
FJFN16-100 |
FJFN16-130 |
FJFN16-150 |
FJFN16-180 |
FJFN16-[75,100,130,150,180] |
FJFN20-100 |
FJFN20-130 |
FJFN20-150 |
FJFN20-180 |
FJFN20-[100,130,150,180] |
FJFN24-130 |
FJFN24-180 |
FJFNB20-100 |
FJFNB20-130 |
FJFNB20-150 |
FJFNB20-180 |
FJFNB24-130 |
FJFNB24-180 |
FJFNF10-[80-200/10] |
FJFNF12-[80-250/10] |
FJFNF16-[80-300/10] |
FJFNF20-[110-300/10] |
FJFNH10-75 |
FJFNH10-100 |
FJFNH12-75 |
FJFNH12-100 |
FJFNH12-125 |
FJFNH12-150 |
FJFNH16-75 |
FJFNH16-100 |
FJFNH16-130 |
FJFNH16-150 |
FJFNH16-180 |
FJFNS10-75 |
FJFNS10-100 |
FJFNS12-75 |
FJFNS12-100 |
FJFNS12-125 |
FJFNS12-150 |
FJFNS16-75 |
FJFNS16-100 |
FJFNS16-130 |
FJFNS16-150 |
FJFNS16-180 |
FJFNS20-100 |
FJFNS20-130 |
FJFNS20-150 |
FJFNS20-180 |
Part Number |
---|
Loading...
Type | Adjustment Pads | Properties | Standard | Swivel Mechanism | Not Provided |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy