(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anchor Stands for Aluminum Extrusions - Standard

Part Number

Configured Part Number is shown.

Anchors for Aluminum Extrusions -Standard-:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Black Baked Paint

Specifications

Part Number
HFANK225
Part NumberMass gExtrusion (Series)Screw / Nut
ScrewQuantityNutQuantity
HFANK225577HFS6CBM6-143HNTT6-63
HFS8CBM8-182HNTT8-82
HFS8-45
[ ! ]Screws and nuts are not included.
[ ! ]When mounting to HFS6 series, washers are required.

Alterations

Anchors for Aluminum Extrusions -Standard-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFANK225
HFANK225-SET1
HFANK225-SET2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Extrusion No. Accessories
1 Piece(s)Available

Same day

Stock

101045 Carbon Steel6 / 8 / 8-45None
1 Piece(s)Available

8 Days or more

-1025 Carbon Steel6SET1 (Screw and Nut Set)
1 Piece(s)Available

5 Days

-1025 Carbon Steel8 / 8-45SET2 (Screw and Nut Set)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Extrusion No. Accessories

Loading...

  1. 1

Example

Anchors for Aluminum Extrusions -Standard-:Related Image

Basic Information

Product Type Anchor Type Anchors for Aluminum Extrusions Surface Finish Black Baked Paint
Specifications Standard Type Extrusion Series HFS

Additional Products in this Category

Complementary Products

Tech Support