(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Ionizer Nozzle Type, IZN10E Series
SMC
[Features]
· Thin and lightweight.
· Nozzle variation: Right angle type, energy-saving nozzle, high flow rate nozzle, circular diffusion nozzle, flat diffusion nozzle, bar nozzle (straight),
Circumferential jet bar nozzle, (straight), bender tube nozzle, long nozzle.
[Applications]
· For air blowing ionization & dust removal.
· Spot ionization.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· Reduced maintenance and adjustment work due to auto balance sensor.
· Uses low-maintenance emitter cartridges.
· Standard type IZS40
Simple operation, just power on to use.
· Feedback sensor type IZS41
Feedback sensor provides high-speed ionization.
· Dual AC type IZS42
Uses dual AC method to reduce electrical potential amplitude of workpiece.
Days to Ship: | 3 Days or more |
---|
Fan Type Ionizer, IZF21/IZF31 Series
SMC
Ionizer with flow rate adjustment function that enables extensive, rapid static neutralization.
[Features]
· Covers an extensive static neutralization area with adjustable louver.
· Stable static neutralization performance and easier maintenance.
· 7 types of alarm functions as standard.
· LED indicator can be checked from 2 directions.
· Filter prevents ingress of lint and foreign matter, etc. to the motor and helps reduce issues and short circuits between emitters.
· Automatic balance adjustment function achieves stable offset voltage and reduces adjustment time.
· Automatic cleaning function reduces emitter contamination.
· Replaceable emitter cartridge can be removed in a single action (no tools required).
Days to Ship: | 3 Days or more |
---|
Ionizers - Medium, DC Fan Type
MISUMI
0.6 seconds! Neutralization speed is three times faster than Compact DC Fan Type.
Days to Ship: | 9 Days or more |
---|
DC Blower-type Static Eliminator KD-410
Kasuga Denki
•Type: Fan Type
•Air Flow/Air Consumption Quantity (m3/min): 6.0
•Power Supply: AC100V
•Power Consumption (va): 50
•Air Speed (m/s): 2.45(50Hz)/3.2(60Hz)
Days to Ship: | 9 Days or more |
---|
High Voltage Built-in Power Supply DC Static Eliminator APKF/PKF
Kasuga Denki
•Type: Bar Type
•Operating Pressure Range (mpa): 0::0.05
•Ion Balance Adjusting Function: Manual
•Power Supply: DC24V
Days to Ship: | 26 Days or more |
---|
Static Elimination Air Gun GI-04B
Kasuga Denki
•Type: Gun Type
•Operating Pressure Range (mpa): 0.2::0.4
•Air Flow/Air Consumption Quantity (m3/min): 0.3
•Power Supply: AC100V
•Power Consumption (va): 15
Days to Ship: | 9 Days or more |
---|
SMC
[Features]
· Ion balance control (3 types of sensors can be selected).
· Feedback sensor
High-speed ionization, measures polarity and charge amount of object to be ionized.
· Auto balance sensor [High accuracy type]
Adjust the ion balance near the workpiece with high accuracy.
· Auto balance sensor [Body-mounting type]
Can be mounted to ionizer main body, regardless of installation place.
[Application]
· Ionization of PET bottles, films and wafers when they are transported, etc.
Days to Ship: | 3 Days or more |
---|
Ionizer Accessories - AC Adapter for DC Fan Type
MISUMI
•Type: Related Components
•Compatible Type: For Fan Type
Days to Ship: | 8 Days or more |
---|
MISUMI
Compact Ionizers suitable for pinpoint neutralization
Days to Ship: | 8 Days or more |
---|
Ionizer Accessories - AC Adapter for Blow Type Ionizer
MISUMI
•Type: Related Components
•Compatible Type: For Nozzle Type
Days to Ship: | 8 Days or more |
---|
Ionizer Accessories - Pinhole Nozzle Attachment for Blow Type Ionizer
MISUMI
The following types are available: Pin Hole Type and Bar Type.
Days to Ship: | 8 Days or more |
---|
Ionizers - Compact, DC Fan Type
MISUMI
Compact DC Fan Type easily installable on or around manufacturing equipment.
Days to Ship: | 9 Days or more |
---|
DC Blower-type Static Eliminator KD-750BB/750B
Kasuga Denki
•Type: Fan Type
•Air Flow/Air Consumption Quantity (m3/min): 3.68
•Ion Balance: ±10V (at the time of shipping from a factory)、 capable of finely adjusting
•Ion Balance Adjusting Function: Manual
•Power Supply: DC24V
Days to Ship: | 9 Days or more |
---|
DC Blower-type Static Eliminator KD-740B
Kasuga Denki
•Type: Fan Type
•Air Flow/Air Consumption Quantity (m3/min): 0.65
•Power Consumption (va): 5.3
•Air Speed (m/s): 1.3
•Discharge Electrode Pin: Tungsten
Days to Ship: | 12 Days or more |
---|
Kasuga Denki
•Type: Fan Type
•Air Flow/Air Consumption Quantity (m3/min): 3.0
•Ion Balance: ±10V (at the time of shipping from a factory)
•Ion Balance Adjusting Function: Automatic
•Power Supply: AC100 ~ 240V
Days to Ship: | 12 Days or more |
---|
DC Blower-type Static Eliminator LFA-03B2/LFA-05B
Kasuga Denki
•Type: Blower Type
•Air Flow/Air Consumption Quantity (m3/min): 2.5
•Ion Balance: ±10V (at the time of shipping from a factory)
•Ion Balance Adjusting Function: Manual
•Power Supply: AC100V
Days to Ship: | 12 Days or more |
---|
AC Blower-type Static Eliminator BLT-02
Kasuga Denki
•Type: Blower Type
•Air Flow/Air Consumption Quantity (m3/min): 5.2
•Indicator: Error
•Power Supply: AC100V
•Power Consumption (va): 100
Days to Ship: | 13 Days or more |
---|
DC Nozzle Type Static Eliminator ND-503T
Kasuga Denki
•Type: Nozzle Type
•Operating Pressure Range (mpa): 0.02::0.15
•Air Flow/Air Consumption Quantity (m3/min): 0.105
•Ion Balance: ±10V (at the time of shipping from a factory)
•Ion Balance Adjusting Function: Automatic
Days to Ship: | 12 Days or more |
---|
DC Static Eliminator KD110/KD-110SI
Kasuga Denki
•Type: Windless Type
•Air Flow/Air Consumption Quantity (m3/min): 0
•Indicator: Charged/Discharged Status
•Power Supply: AC100V
•AC Adapter: Provided
Days to Ship: | 9 Days or more |
---|
Kasuga Denki
•Type: Nozzle Type
•Operating Pressure Range (mpa): 0.1::0.4
•Air Flow/Air Consumption Quantity (m3/min): 0.155
•Ion Balance: ±20V
•Additional Function: Error Signal Output
Days to Ship: | 14 Days or more |
---|
Digital Low Voltage Voltmeter KSD-3000
Kasuga Denki
•Type: Antistatic Measurement Devices
•Power Supply: AA Battery 2 pieces
•AC Adapter: Option
•Probe: With: 117 (L) mm x 18 Φ
Days to Ship: | 26 Days or more |
---|
Digital Electrostatic Voltmeter KSD-1000/2000
Kasuga Denki
•Type: Antistatic Measurement Devices
Days to Ship: | 13 Days or more |
---|
KSD-4000/NK-3002 Human Voltmeter
Kasuga Denki
•Type: Antistatic Measurement Devices
•Probe: 125 (L) mm x 25 Φ
Days to Ship: | 13 Days or more |
---|
Kasuga Denki
•Type: Nozzle Type
•Air Flow/Air Consumption Quantity (m3/min): 0.155
•Air Volume (m3/min): 0.055~0.155
Days to Ship: | 12 Days or more |
---|
Handheld Electrostatic Meter, IZH10 Series
SMC
Handheld Electrostatic Meter, IZH10 Series.
[Features]
· Electrostatic meter with superior portability.
· Compact and lightweight: 85 g (excluding dry cell batteries).
· Peak and bottom value display function.
· Reset function.
· Auto power-off function.
· Low battery indicator.
· Backlit display is easy to read even in the dark.
Days to Ship: | 3 Days |
---|
Fan-Type Ionizer IZF10/IZF10R Series
SMC
[Features]
· Air flow adjustment function added (IZF10R).
· High-speed ionization.
· Allows you to detect emitter contamination.
· Compact fan type with simple functions.
· Alarm function for reporting high voltage issues or maintenance warnings.
Days to Ship: | 3 Days or more |
---|
Surface Potential Sensor, IZD10 Series
SMC
Electrostatic sensor that detects the electrostatic potential of a workpiece and outputs in analog voltage.
[Features]
·It is important to check the "actual condition" for static electricity management
·A wide range of charge potential measurements is possible
·Compact size and easy shape to install
·Installation range (IZD10-110): 10 to 50 mm (±0.4 kV when the installation distance is 25 mm)
·Installation range (IZD10-510): 25 to 75 mm (±20 kV when the installation distance is 50 mm)
Days to Ship: | 3 Days or more |
---|
Electrostatic Sensor Monitor, IZE11 Series
SMC
RoHS-compliant electrostatic sensor monitor that can be vertically or horizontally mounted.
[Features]
· Minimum unit setting: 0.001 kV (at ±0.4 kV), 0.1 kV at ±20 kV).
· Display accuracy: ±0.5% F.S. ±1 digit or less.
· Detection distance correction function (adjustable in 1 mm increments).
· Supports two types of sensors (±0.4 kV, ±20 kV) using range selection.
· 2-color (Red/Green) display.
· Connection by connector.
· Peak/Bottom value display.
· Key lock function.
Days to Ship: | Quote |
---|
Ionizer, Bar Type, Controller Remote Type IZT40/41/42 Series
SMC
[Features]
・ Height: 57 mm reduction (60%)
・ Can be installed in a small space
・ Controller and high voltage power supply module can be separated
・ Connect up to 4 bars with 1 controller
・ Selectable air supply port: Right side / left side / both sides
・ Selectable bar/cable length
・ Adopted low maintenance structure emitter cartridge
・ Easy connection/disconnection by connector connection
・ Double action lock: Emitter cartridge fall prevention function
・ Fall prevention cover: More reliable fall prevention of the emitter cartridge is possible
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Indicators |
Additional Function |
Air Flow/Air Consumption Quantity(m3/min) |
Ion Balance Adjusting Function |
Brand | SMC | SMC | SMC | MISUMI | Kasuga Denki | Kasuga Denki | Kasuga Denki | SMC | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | Kasuga Denki | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | High Voltage Built-in Power Supply DC Static Eliminator APKF/PKF | Ionizer Accessories - Pinhole Nozzle Attachment for Blow Type Ionizer | Ionizer, Bar Type, Controller Remote Type IZT40/41/42 Series | |||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Days to Ship | 3 Days or more | 3 Days or more | 3 Days or more | 9 Days or more | 9 Days or more | 26 Days or more | 9 Days or more | 3 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 13 Days or more | 12 Days or more | 9 Days or more | 14 Days or more | 26 Days or more | 13 Days or more | 13 Days or more | 12 Days or more | 3 Days | 3 Days or more | 3 Days or more | Quote | Quote |
Specifications |
|
|
|
| ||||||||||||||||||||||||||
Type | Nozzle Type / Related Components | Bar Type / Related Components | Fan Type | Fan Type | Fan Type | Bar Type | Gun Type | Bar Type / Related Components | Related Components | Nozzle Type | Related Components | Nozzle Type / Related Components | Fan Type | Fan Type | Fan Type | Fan Type | Blower Type | Blower Type | Nozzle Type | Windless Type | Nozzle Type | Antistatic Measurement Devices | Antistatic Measurement Devices | Antistatic Measurement Devices | Nozzle Type | Antistatic Measurement Devices | Fan Type | Antistatic Measurement Devices | Related Components | Bar Type / Related Components |
Indicators | Charged/Discharged Status | Not Provided | Charged/Discharged Status / Cleaning / Error | Cleaning / Error | Not Provided | Charged/Discharged Status | Not Provided | Not Provided | - | - | - | - | Cleaning | Cleaning / Error | Cleaning / Error | Cleaning / Error | Cleaning / Error | Error | Cleaning / Error | Charged/Discharged Status | Charged/Discharged Status / Cleaning / Error | - | - | - | - | Charged/Discharged Status | Error | Not Provided | - | Not Provided |
Additional Function | Not Provided | Error Signal Output / External Sensor Connection / Remote Controller | Air Filter / Air Volume Adjustment / Error Signal Output | Air Volume Adjustment | Air Filter / Air Volume Adjustment | - | Not Provided | Error Signal Output | - | Error Signal Output | - | - | Error Signal Output | Air Filter / Air Volume Adjustment / Error Signal Output | Air Volume Adjustment / Error Signal Output | Air Volume Adjustment / Error Signal Output | Air Volume Adjustment / Error Signal Output | Air Filter / Air Volume Adjustment | Error Signal Output | Not Provided | Error Signal Output | - | - | - | - | Not Provided | Air Volume Adjustment / Error Signal Output | Not Provided | - | Error Signal Output |
Air Flow/Air Consumption Quantity(m3/min) | - | - | 1.8 ~ 4.4 | 3.68 | 5 ~ 6 | 75 | 0.3 | - | - | 0.155 | - | - | 0.65 | 3.68 | 0.65 | 3 | 2.5 ~ 2.9 | 4.8 ~ 5.2 | 0.105 | 0 | 0.155 | - | - | - | 0.155 | - | 0.19 to 0.80 ~ 0.66 | - | - | - |
Ion Balance Adjusting Function | Not Provided / Automatic | Automatic | Manual | Manual | Not Provided | Manual | Not Provided | Automatic | - | - | - | - | - | Manual | Not Provided | Automatic | Manual | Not Provided | Automatic | Not Provided / Manual | Not Provided | - | - | - | - | Not Provided | Manual | Not Provided | - | Automatic |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy