(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Blower Type
•Air Flow/Air Consumption Quantity (m3/min): 2.5
•Ion Balance: ±10V (at the time of shipping from a factory)
•Ion Balance Adjusting Function: Manual
•Power Supply: AC100V
Part Number
Configured Part Number is shown.
LFA-03B2
Types | Blower type | Alarm Display | Cleaning / Abnormality |
---|---|---|---|
Additional Function | Air Volume Adjustment / Abnormal Signal Output | Air Volume(m3/min) | 2.5 ~ 2.9 |
Ion Balance | [±10V] ±10V (at the time of shipping from a factory) | Ion Balance Adjustment Function | Manual |
Input Voltage | AC100V | AC Adapter | No |
Cleaning Brush | No | Filter | No |
Discharge Electrode Pin | Special Low-Dust Alloy | Power Consumption(VA) | 35 |
Show More | |||
Air Speed(m/s) | 3.1(50Hz)/3.6(60Hz) | Air Volume Details(m3/min) | 2.5(50Hz) 2.9(60Hz) |
Show Less |
Types | Blower type | Alarm Display | Cleaning / Abnormality | Additional Function | Air Volume Adjustment / Abnormal Signal Output |
---|---|---|---|---|---|
Air Volume(m3/min) | 2.9 / 2.5 | Ion Balance | ±10V (at the time of shipping from a factory) | Ion Balance Adjustment Function | Manual |
Input Voltage | AC100V | AC Adapter | No | Cleaning Brush | No |
Filter | No | Discharge Electrode Pin | Special Low-Dust Alloy | Power Consumption(VA) | 35 |
Air Speed(m/s) | 3.1(50Hz)/3.6(60Hz) | Air Volume Details(m3/min) | 2.5(50Hz) 2.9(60Hz) |
Please check the type/dimensions/specifications of the part LFA-03B2 in the DC Blower-type Static Eliminator LFA-03B2/LFA-05B series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy