(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Bar Type
•Operating Pressure Range (mpa): 0::0.05
•Ion Balance Adjusting Function: Manual
•Power Supply: DC24V
Part Number
Configured Part Number is shown.
APKF-650B-2
Types | Bar Shape | Alarm Display | Static /Static Removal state |
---|---|---|---|
Air Volume(m3/min) | 75 | Ion Balance Adjustment Function | Manual |
Operating Pressure Range(MPa) | 0~0.05 | Input Voltage | DC24V |
AC Adapter | None (with DC Cable 3M) | Specifications | Applications: High, medium, and low-speed transportation, and high-speed static discharge |
Full length L(mm) | 677 | Body Length I(mm) | 616 |
Effective Length(mm) | 600 | Power Consumption(VA) | 3.29 |
Show More | |||
Air Volume Details(m3/min) | 0~75 | - | - |
Show Less |
Types | Bar Shape | Alarm Display | Static /Static Removal state | Air Volume(m3/min) | 75 |
---|---|---|---|---|---|
Ion Balance Adjustment Function | Manual | Operating Pressure Range(MPa) | 0::0.05 | Input Voltage | DC24V |
AC Adapter | None (with DC Cable 3M) | Specifications | Applications: High, medium, and low-speed transportation, and high-speed static discharge | Full length L(mm) | 677 |
Body Length I(mm) | 616 | Effective Length(mm) | 600 | Power Consumption(VA) | 3.29 |
Air Volume Details(m3/min) | 0~75 |
Please check the type/dimensions/specifications of the part APKF-650B-2 in the High Voltage Built-in Power Supply DC Static Eliminator APKF/PKF series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy