(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Static Elimination Air Gun GI-04B

Static Elimination Air Gun GI-04B
  • Volume Discount

•Type: Gun Type
•Operating Pressure Range (mpa): 0.2::0.4
•Air Flow/Air Consumption Quantity (m3/min): 0.3
•Power Supply: AC100V
•Power Consumption (va): 15

Part Number

Configured Part Number is shown.

 

 

Part Number
594-MR
GI-04B
Part NumberMinimum order quantityVolume DiscountDays to Ship Air Volume
(m3/min)
Operating Pressure Range
(MPa)
Input Voltage Discharge Electrode Pin Specifications Power Consumption
(VA)
Air Volume Details
(m3/min)
1 Piece(s)Available

9 Days or more

--AC100V-High-Voltage Power Supply15-
1 Piece(s)Available

9 Days or more

0.30.2~0.4-Stainless SteelElectrode (Gun)-0.15~0.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Air Volume
(m3/min)
Operating Pressure Range
(MPa)
Input Voltage Discharge Electrode Pin Specifications Power Consumption
(VA)
Air Volume Details
(m3/min)

Loading...

  1. 1

Basic Information

Types Gun-shaped Alarm Display No Additional Function No
Ion Balance Adjustment Function No

Additional Products in this Category

Tech Support