| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Swivel bracket | NPN input/output | - | - | None | None |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | DIN rail mounting bracket | NPN input/output | - | - | None | None |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bender tube nozzle | NPN input/output | - | 100 | None | Nozzle variation: bender tube nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bar nozzle (straight) | NPN input/output | - | 100 | None | Nozzle variation: bar nozzle (straight) |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Long nozzle | NPN input/output | - | 100 | None | Nozzle variation: long nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bender tube nozzle | NPN input/output | - | 200 | None | Nozzle variation: bender tube nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bar nozzle (straight) | NPN input/output | - | 200 | None | Nozzle variation: bar nozzle (straight) |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Long nozzle | NPN input/output | - | 200 | None | Nozzle variation: long nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bender tube nozzle | NPN input/output | - | 300 | None | Nozzle variation: bender tube nozzle |
| 1 Piece(s) | Available |
3 Days
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bar nozzle (straight) | NPN input/output | - | 300 | None | Nozzle variation: bar nozzle (straight) |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Long nozzle | NPN input/output | - | 300 | None | Nozzle variation: long nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bender tube nozzle | NPN input/output | - | 400 | None | Nozzle variation: bender tube nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bender tube nozzle | NPN input/output | - | 500 | None | Nozzle variation: bender tube nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bar nozzle (straight) | NPN input/output | - | 500 | None | Nozzle variation: bar nozzle (straight) |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bender tube nozzle | NPN input/output | - | 600 | None | Nozzle variation: bender tube nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Bar nozzle (straight) | NPN input/output | - | 600 | None | Nozzle variation: bar nozzle (straight) |
| 1 Piece(s) | Available |
3 Days
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Circular diffusion nozzle | NPN input/output | - | - | None | Nozzle variation: circular diffusion nozzle |
| 1 Piece(s) | Available |
3 Days
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Flat diffusion nozzle | NPN input/output | - | - | None | Nozzle variation: flat diffusion nozzle |
| 1 Piece(s) | Available |
Quote
| Related Components | - | - | - | - | - | Accessories (ordered separately) | Circumferential jet bar nozzle (straight) | NPN input/output | - | 150 | None | Nozzle variation: circumferential jet bar nozzle (straight) |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | None | PNP input/output | Energy saving nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | L-shaped bracket | PNP input/output | Energy saving nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | L-shaped bracket | PNP input/output | Energy saving nozzle | - | ø6: metric size | Nozzle shape: right angle type |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | Swivel bracket | PNP input/output | Energy saving nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | Without power supply cable | PNP input/output | Energy saving nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | L-shaped bracket / with power supply cable (10 m) | PNP input/output | Energy saving nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
3 Days
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | L-shaped bracket | PNP input/output | Energy saving nozzle | - | ø6: Metric size (elbow) | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | L-shaped bracket | PNP input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | Swivel bracket | PNP input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | DIN rail mounting bracket | PNP input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | L-shaped bracket / with power supply cable (10 m) | PNP input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | None | PNP input/output | High flow rate nozzle | - | ø6.35 (1/4"): inch size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | None | PNP input/output | High flow rate nozzle | - | ø6.35 (1/4"): inch size (elbow) | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | L-shaped bracket | NPN input/output | Energy saving nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±10V | Automatic | DC24V | - | Swivel bracket | NPN input/output | Energy saving nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | None | NPN input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | L-shaped bracket | NPN input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | Swivel bracket | NPN input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | Without power supply cable | NPN input/output | High flow rate nozzle | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | ±15V | Automatic | DC24V | - | L-shaped bracket / with power supply cable (10 m) | NPN input/output | High flow rate nozzle | - | ø6: Metric size (elbow) | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | None | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
3 Days
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | L-shaped bracket | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
3 Days
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Swivel bracket | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | DIN rail mounting bracket | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | None | PNP input/output | Female thread for piping | - | ø6: metric size | Maintenance detection function OFF specifications |
| 1 Piece(s) | Available |
3 Days
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Without power supply cable | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | L-shaped bracket / without power supply cable | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Swivel bracket / without power supply cable | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Power supply cable (10 m) / L-shaped bracket | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Swivel bracket / with power supply cable (10 m) | PNP input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | L-shaped bracket | PNP input/output | Female thread for piping | - | ø6.35 (1/4"): inch size | None |
| 1 Piece(s) | Available |
3 Days
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | L-shaped bracket | PNP input/output | Female thread for piping | - | ø6: Metric size (elbow) | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | None | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
3 Days
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | L-shaped bracket | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | DIN rail mounting bracket | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Without power supply cable | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | L-shaped bracket / without power supply cable | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Power supply cable (10 m) | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | L-shaped bracket / with power supply cable (10 m) | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | Swivel bracket / with power supply cable (10 m) | NPN input/output | Female thread for piping | - | ø6: metric size | None |
| 1 Piece(s) | Available |
Quote
| Nozzle Type | Charged/Discharged Status | Not Provided | - | Not Provided | DC24V | - | None | NPN input/output | Female thread for piping | - | ø6: Metric size (elbow) | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy