(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Nozzle Type
•Operating Pressure Range (mpa): 0.02::0.15
•Air Flow/Air Consumption Quantity (m3/min): 0.105
•Ion Balance: ±10V (at the time of shipping from a factory)
•Ion Balance Adjusting Function: Automatic
Part Number
Configured Part Number is shown.
ND-503T
Types | Nozzle Shape | Alarm Display | Cleaning / Abnormality |
---|---|---|---|
Additional Function | Abnormal Signal Output | Air Volume(m3/min) | 0.105 |
Ion Balance | [±10V] ±10V (at the time of shipping from a factory) | Ion Balance Adjustment Function | Automatic |
Operating Pressure Range(MPa) | 0.02~0.15 | Input Voltage | AC100V |
AC Adapter | No | Cleaning Brush | No |
Filter | No | Discharge Electrode Pin | Special Low-Dust Alloy |
Show More | |||
Power Consumption(VA) | 4 | Air Volume Details(m3/min) | 0.045~0.105 |
Show Less |
Types | Nozzle Shape | Alarm Display | Cleaning / Abnormality | Additional Function | Abnormal Signal Output |
---|---|---|---|---|---|
Air Volume(m3/min) | 0.105 | Ion Balance | ±10V (at the time of shipping from a factory) | Ion Balance Adjustment Function | Automatic |
Operating Pressure Range(MPa) | 0.02::0.15 | Input Voltage | AC100V | AC Adapter | No |
Cleaning Brush | No | Filter | No | Discharge Electrode Pin | Special Low-Dust Alloy |
Power Consumption(VA) | 4 | Air Volume Details(m3/min) | 0.045~0.105 |
Please check the type/dimensions/specifications of the part ND-503T in the DC Nozzle Type Static Eliminator ND-503T series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy