(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DC Blower-type Static Eliminator KD-740B

DC Blower-type Static Eliminator KD-740B
  • Volume Discount

•Type: Fan Type
•Air Flow/Air Consumption Quantity (m3/min): 0.65
•Power Consumption (va): 5.3
•Air Speed (m/s): 1.3
•Discharge Electrode Pin: Tungsten

Part Number

Configured Part Number is shown.

KD-740B-1

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypesFan ShapeAlarm DisplayCleaning / Abnormality
Additional FunctionAir Volume Adjustment / Abnormal Signal OutputAir Volume(m3/min)0.65
Ion Balance Adjustment FunctionNoInput VoltageIncluded AC Adapter AC 100~240V
AC AdapterProvidedCleaning BrushNo
FilterNoDischarge Electrode PinTungsten
Power Consumption(VA)5.3Air Speed(m/s)1.3

 

 

Part Number
KD-740B-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Types Fan Shape Alarm Display Cleaning / Abnormality Additional Function Air Volume Adjustment / Abnormal Signal Output
Air Volume(m3/min) 0.65 Ion Balance Adjustment Function No Input Voltage Included AC Adapter AC 100~240V
AC Adapter Provided Cleaning Brush No Filter No
Discharge Electrode Pin Tungsten Power Consumption(VA) 5.3 Air Speed(m/s) 1.3

Please check the type/dimensions/specifications of the part KD-740B-1 in the DC Blower-type Static Eliminator KD-740B series.

Additional Products in this Category

Tech Support