(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Induction Motor, K Series, Parallel Shaft Gear Head
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Gear Head Type: Parallel Shaft
Type: Gear Head Only
For complete product overview and details on Gearhead - Parallel Shaft, Model GN-K see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Induction Motor World K Series Motor Unit
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Motor Type: Induction
Type: Motor Only
For complete product overview and details on Induction Motor - World K Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Oriental Motor
Environment: Standard
Motor Type: Induction
Type: Motor Only
For complete product overview and details on Induction Motor - K Series see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Unit Type Speed Control Motor, US Series Motor, Single Unit
Oriental Motor
- Unit Type Speed Control Motor, US Series, Single Motor from ORIENTAL MOTOR.
- The US Series is a panel mounted control unit and speed control motor package.
- Wiring is performed through an easy connection method utilizing connectors.
- This series is optimal for easy speed control applications. The speed can be set easily with the potentiometer on the front panel of the control unit.
- The instantaneous stop function is not available.
Days to Ship: | 9 Days or more |
---|
Reversible Motor World K Series Motor Unit
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Motor Type: Reversible
Power Supply: Single-Phase
Type: Motor Only
For complete product overview and details on Reversible Motor - World K Series see the sections below:
Days to Ship: | 9 Days or more |
---|
GN-S Parallel Shaft Gearhead for Compact AC Motors
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Gear Head Type: Parallel Shaft
Type: Gear Head Only
For complete product overview and details on Gearhead - Parallel Shaft, Metric, Model 5GN-S see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Oriental Motor
Electromagnetic Brakes, Clutches: Electromagnetic Brakes
Environment: Standard
Shaft End Shape: Toothed Shaft
Type: Motor Only
For complete product overview and details on Clutch and Brake Motor - Model C/B see the sections below:
Days to Ship: | 21 Days or more |
---|
Torque Motor K Series/World K Series Motor Unit
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Fan: No
Motor Type: Torque
Power Supply: Single-Phase
Type: Motor Only
For complete product overview and details on Torque Motor - Motor Only, K Series/World K Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Induction Motor, BH Series, Motor Unit
Oriental Motor
[Features]·It achieved 200 W with one of the smallest size in its class. ·Motor, capacitor, capacitor cap, and instruction manual are included.
Days to Ship: | 15 Days or more |
---|
FPW Series Geared Dust-proof and Water-proof Motor
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Waterproof
Gear Head Type: Parallel Shaft
Motor Protection Structure: IP67
Motor Type: Induction
Shaft End Shape: Keyway
Type: Motor Combination
For complete product overview and details on Gear Motor - Washdown, FPW Series see the sections below:
Days to Ship: | 21 Days or more |
---|
Pack-In Type Speed Control Motor, PSH Series
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Motor Type: Speed Control
Power Supply: Single-Phase
Voltage: 100
For complete product overview and details on AC Speed Control Motor - PSH Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Induction Motor, World K Series, Parallel GE-S Shaft Gear Head
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Gear Head Type: Parallel Shaft
Shaft End Shape: GE Geared
Square Flange Dimension A: 90
Type: Gear Head Only
For complete product overview and details on Gearhead - Parallel Shaft, Model GE-S see the sections below:
Days to Ship: | 8 Days or more |
---|
Small AC Motors - Gear Head, Motor only
MISUMI
[Features]·This is a single motor and a single gearhead made in Taiwan. ·Motor types include induction and speed control. ·
Days to Ship: | 42 Days or more |
---|
Unit Type US Series Variable Speed Motor
Oriental Motor
Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Gear Head Type: Parallel Shaft
Motor Type: Speed Control
Power Supply: Single-Phase
Type: Motor Unit
For complete product overview and details on AC Speed Control Motor - Controller, US Series see the sections below:
Days to Ship: | 9 Days or more |
---|
Electromagnetic Brake Motor BH Series - Parallel Shaft Gear Head (Combination Type)
Oriental Motor
Connection Type: With Terminal Box
Electromagnetic Brakes, Clutches: Electromagnetic Brakes
Environment: Standard
Gear Head Type: Parallel Shaft
Motor Type: Induction
Output Rating: 200
Shaft End Shape: Combination
Square Flange Dimension A: 104
Type: Motor Combination
For complete product overview and details on Induction Motor - With Electromagnetic Brake and Parallel Shaft Gearhead, BH Series see the sections below:
Days to Ship: | 21 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Motor Type |
Square Flange Dim. A(mm) |
Rated Output(W) |
Power Supply |
Environment |
Reduction Ratio |
Gear Head Type |
Electromagnetic Brakes, Clutches |
Voltage(V) |
Brand | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | Oriental Motor | MISUMI | Oriental Motor | Oriental Motor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Induction Motor, World K Series, Parallel GE-S Shaft Gear Head | Electromagnetic Brake Motor BH Series - Parallel Shaft Gear Head (Combination Type) | |||||||||||||
CAD |
| ||||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 21 Days or more | 9 Days or more | 15 Days or more | 21 Days or more | 9 Days or more | 8 Days or more | 42 Days or more | 9 Days or more | 21 Days or more |
Specifications |
| ||||||||||||||
Type | Gear Head Only | Motor Only | Motor Only | Motor Only | Motor Only | Gear Head Only | Motor Only | Motor Only | Motor Only | - | Motor Only | Gear Head Only | - | Motor Only | - |
Motor Type | - | Induction | Induction | Speed Control | Reversible | - | Induction | Torque | Induction | Induction | Speed Control | - | - | Speed Control | Induction |
Square Flange Dim. A(mm) | 42 ~ 90 | 42 ~ 90 | 42 ~ 90 | 60 ~ 90 | 42 ~ 90 | 60 ~ 90 | 60 ~ 90 | 60 ~ 90 | 104 ~ 120 | 83 ~ 106.5 | 80 ~ 90 | 90 | - | 60 ~ 90 | 104 |
Rated Output(W) | - | 1 ~ 150 | 1 ~ 90 | 6 ~ 90 | 1 ~ 90 | - | 5 ~ 90 | 3 ~ 20 | 200 | 25 ~ 90 | 25 ~ 40 | - | - | 6 ~ 90 | 200 |
Power Supply | - | 3-Phase ~ Single-Phase | 3-Phase ~ Single-Phase | Single-Phase | Single-Phase | - | 3-Phase ~ Single-Phase | Single-Phase | 3-Phase ~ Single-Phase | 3-Phase ~ Single-Phase | Single-Phase | - | - | Single-Phase | 3-Phase ~ Single-Phase |
Environment | Standard | Standard / Waterproof / Dust Resistant | Standard | Standard | Standard / Waterproof / Dust Resistant | Standard | Standard | Standard | Standard | Standard / Waterproof / Dust Resistant | Standard | Standard | - | Standard | Standard |
Reduction Ratio | 3 ~ 180 | - | - | - | - | 3 ~ 180 | - | - | - | 3 ~ 180 | - | 3 ~ 180 | - | - | 3 ~ 180 |
Gear Head Type | Parallel Shaft | - | - | - | - | Parallel Shaft | - | - | - | Parallel Shaft | - | Parallel Shaft | - | - | Parallel Shaft |
Electromagnetic Brakes, Clutches | Not Provided | Not Provided | Not Provided / Electromagnetic Brakes | Not Provided | Not Provided | Not Provided | Electromagnetic Brakes / Clutch | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Electromagnetic Brakes |
Voltage(V) | - | 100 ~ 415 | 100 ~ 220 | 100 ~ 200 | 100 ~ 230 | - | 100 ~ 220 | 100 ~ 230 | 100 ~ 415 | 100 ~ 230 | 100 | - | - | 110 ~ 230 | 100 ~ 230 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy