(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
- Unit Type Speed Control Motor, US Series, Single Motor from ORIENTAL MOTOR.
- The US Series is a panel mounted control unit and speed control motor package.
- Wiring is performed through an easy connection method utilizing connectors.
- This series is optimal for easy speed control applications. The speed can be set easily with the potentiometer on the front panel of the control unit.
- The instantaneous stop function is not available.
Part Number
Configured Part Number is shown.
Part Number |
---|
M206-001 |
M206-401 |
M206-402 |
M315-402 |
M425-401 |
M425-402 |
M540-401 |
M540-402 |
USM206-002W2 |
USM206-401W2 |
USM206-402W2 |
USM315-402W2 |
USM425-402W2 |
USM540-402W2 |
USM560-502W-1 |
USM590-502W-1 |
Part Number |
---|
Loading...
Type | Motor Unit | Motor Type | Speed Control | Power Supply | Single-phase |
---|---|---|---|---|---|
Environment | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy