(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gear Motors

Days to Ship
  • All
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Number of Phases
Voltage(V)
Reduction Ratio
Voltage (AC)
Capacity(W)
Output Shaft Dia.

    SG-P1 Three-phase Parallel Shaft Gear Motor

    Brand

    Sigma Giken

    Product Series

    SG-P1 Three-phase Parallel Shaft Gear Motor

    CAD
    • 2D
    Days to Ship 13 Days or more
    Number of Phases3-Phase
    Voltage(V)200/220
    Reduction Ratio5 ~ 1200
    Voltage (AC)200 ~ 220
    Capacity(W)100 ~ 3700
    Output Shaft Dia.18 ~ 55

    Loading...

    1. 1

    Related Categories to Gear Motors