(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Induction Motor, BH Series, Motor Unit

Induction Motor, BH Series, Motor Unit
  • Volume Discount

[Features]·It achieved 200 W with one of the smallest size in its class. ·Motor, capacitor, capacitor cap, and instruction manual are included.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BHI62A-A
BHI62A-G2
BHI62C-A
BHI62C-G2
BHI62E-A
BHI62E-G2
BHI62F-A
BHI62F-G2
BHI62S-A
BHI62S-G2
BHI62ST-G2
BHI62U-A
BHI62U-G2
BHI82F-G
BHI82FT-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Square Flange Dim. A
(mm)
Power Supply Voltage
(V)
Shaft end shape Connection type
1 Piece(s)Available

20 Days or more

104Single-phase100Round shaft typeCable
1 Piece(s)Available

20 Days or more

104Single-phase100Pinion shaft typeCable
1 Piece(s)Available

21 Days or more

104Single-phase200Round shaft typeCable
1 Piece(s)Available

20 Days or more

104Single-phase200Pinion shaft typeCable
1 Piece(s)Available

20 Days or more

104Single-phase220 ~ 230Round shaft typeCable
1 Piece(s)Available

21 Days or more

104Single-phase220 ~ 230Pinion shaft typeCable
1 Piece(s)Available

21 Days or more

104Single-phase110 ~ 115Round shaft typeCable
1 Piece(s)Available

21 Days or more

104Single-phase110 ~ 115Pinion shaft typeCable
1 Piece(s)Available

20 Days or more

104Three-Phase200 ~ 230Round shaft typeCable
1 Piece(s)Available

21 Days or more

104Three-Phase200 ~ 230Pinion shaft typeCable
1 Piece(s)Available

21 Days or more

104Three-Phase200 ~ 230Pinion shaft typeWith Terminal Box
1 Piece(s)Available

20 Days or more

104Three-Phase380 ~ 415Round shaft typeCable
1 Piece(s)Available

20 Days or more

104Three-Phase380 ~ 415Pinion shaft typeCable
1 Piece(s)Available

15 Days or more

120Single-phase110 ~ 115Pinion shaft typeCable
1 Piece(s)Available

15 Days or more

120Single-phase110 ~ 115Pinion shaft typeWith Terminal Box

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Induction Rated Output(W) 200
Environment Standard Electromagnetic Brakes, Clutches No

Additional Products in this Category

Tech Support