(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Connection Type: With Terminal Box
Electromagnetic Brakes, Clutches: Electromagnetic Brakes
Environment: Standard
Gear Head Type: Parallel Shaft
Motor Type: Induction
Output Rating: 200
Shaft End Shape: Combination
Square Flange Dimension A: 104
Type: Motor Combination
For complete product overview and details on Induction Motor - With Electromagnetic Brake and Parallel Shaft Gearhead, BH Series see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Motor Type | Induction | Square Flange Dim. A(mm) | 104 | Rated Output(W) | 200 |
---|---|---|---|---|---|
Power Supply | Three-Phase | Environment | Standard | Gear Head Type | Parallel Shafts |
Electromagnetic Brakes, Clutches | Electromagnetic Brake | Voltage(V) | 200 / 220 / 230 | Shaft end shape | Combination Type |
Connection type | With Terminal Box |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy